Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
7201K | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 2790 N630 lbf | Ce - Dynamic Radial Rating N/A 7100 N1600 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage | CAD N/A |
7202W | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 10300 N2320 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage | CAD N/A |
7202W DU | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 10300 N2320 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage | CAD N/A |
7202W SU | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 10300 N2320 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage | CAD N/A |
7203W | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | Bearing Width N/A 12 mm0.4727 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 6930 N1560 lbf | Ce - Dynamic Radial Rating N/A 14200 N3200 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage | CAD N/A |
7203W SU | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | Bearing Width N/A 12 mm0.4727 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 6930 N1560 lbf | Ce - Dynamic Radial Rating N/A 14200 N3200 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage | CAD N/A |
7205WN | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9400 N2120 lbf | Ce - Dynamic Radial Rating N/A 16600 N3750 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7205W SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9400 N2120 lbf | Ce - Dynamic Radial Rating N/A 16600 N3750 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7205WN SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9400 N2120 lbf | Ce - Dynamic Radial Rating N/A 16600 N3750 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7204WN | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8100 N1830 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7204W SU | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8100 N1830 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7204WN SU | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8100 N1830 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7304WN | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9590 N2160 lbf | Ce - Dynamic Radial Rating N/A 19500 N4400 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7304WN SU | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9590 N2160 lbf | Ce - Dynamic Radial Rating N/A 19500 N4400 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7303WN | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7303W | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7303W SU | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7303WN SU | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7206WN | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13500 N3050 lbf | Ce - Dynamic Radial Rating N/A 23000 N5200 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7206WN DU | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13500 N3050 lbf | Ce - Dynamic Radial Rating N/A 23000 N5200 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7206WN SU | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13500 N3050 lbf | Ce - Dynamic Radial Rating N/A 23000 N5200 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7305WN | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13300 N3000 lbf | Ce - Dynamic Radial Rating N/A 26500 N5850 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7305WN SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13300 N3000 lbf | Ce - Dynamic Radial Rating N/A 26500 N5850 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7207WN | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18000 N4150 lbf | Ce - Dynamic Radial Rating N/A 30800 N6950 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7207WN DU | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18000 N4150 lbf | Ce - Dynamic Radial Rating N/A 30800 N6950 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |