Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
7303WN | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7405W | d - Bore N/A 25 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 25900 N5850 lbf | Ce - Dynamic Radial Rating N/A 53300 N12000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7406W | d - Bore N/A 30 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 35500 N8000 lbf | Ce - Dynamic Radial Rating N/A 69000 N15600 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7407W | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 42800 N9650 lbf | Ce - Dynamic Radial Rating N/A 79900 N18000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7408W | d - Bore N/A 40 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 56400 N12700 lbf | Ce - Dynamic Radial Rating N/A 99500 N22400 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7201K | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 2790 N630 lbf | Ce - Dynamic Radial Rating N/A 7100 N1600 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage | CAD N/A |
7202W | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 10300 N2320 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage | CAD N/A |
7203W | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | Bearing Width N/A 12 mm0.4727 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 6930 N1560 lbf | Ce - Dynamic Radial Rating N/A 14200 N3200 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage | CAD N/A |
7303W | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7409W | d - Bore N/A 45 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 62000 N14000 lbf | Ce - Dynamic Radial Rating N/A 106000 N24000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7405W SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 25900 N5850 lbf | Ce - Dynamic Radial Rating N/A 53300 N12000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7407W SU | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 42800 N9650 lbf | Ce - Dynamic Radial Rating N/A 79900 N18000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7408W SU | d - Bore N/A 40 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 56400 N12700 lbf | Ce - Dynamic Radial Rating N/A 99500 N22400 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7202W DU | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 10300 N2320 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage | CAD N/A |
7202W SU | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 10300 N2320 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage | CAD N/A |
7203W SU | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | Bearing Width N/A 12 mm0.4727 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 6930 N1560 lbf | Ce - Dynamic Radial Rating N/A 14200 N3200 lbf | Ball Type N/A STEEL | Cage Type N/A Nylon Cage | CAD N/A |
7303W SU | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7303WN SU | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7409WN SU | d - Bore N/A 45 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 62000 N14000 lbf | Ce - Dynamic Radial Rating N/A 106000 N24000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7411PW BR | d - Bore N/A 55 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 35 º | C0 - Static Radial Rating N/A 71000 N16000 lbf | Ce - Dynamic Radial Rating N/A 122000 N27500 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7411PW BR SU | d - Bore N/A 55 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 35 º | C0 - Static Radial Rating N/A 71000 N16000 lbf | Ce - Dynamic Radial Rating N/A 122000 N27500 lbf | Ball Type N/A STEEL | Cage Type N/A Cast Bronze | CAD N/A |
7205WN | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9400 N2120 lbf | Ce - Dynamic Radial Rating N/A 16600 N3750 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7207WN | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18000 N4150 lbf | Ce - Dynamic Radial Rating N/A 30800 N6950 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7208WN | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 23000 N5200 lbf | Ce - Dynamic Radial Rating N/A 36000 N8150 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7209WN | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 25900 N5850 lbf | Ce - Dynamic Radial Rating N/A 40500 N9150 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |