Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
3208 AJ/2RS | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3208 ATN1/2RS | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3208 ATN1/2RSC3 | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9058 lbf40300 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3208 ATN1/C3 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9058 lbf40300 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3208 ATN1/ZZC3 | d - Bore N/A 40 mm | Features N/A Shields | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Polyamide |
CAD
N/A ![]() |
3208 AJ/C3 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3208 AJ/2RSC3 | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3208 AJ/2RS/VSL609 | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3209 ATN1 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3209 AJ | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3209 ATN1/ZZ | d - Bore N/A 45 mm | Features N/A Shields | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3209 AJ/2RS | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3209 ATN1/2RS | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3209 ATN1/C3 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3209 AJ/C3 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3209 AJ/2RSC3 | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3209 ATN1/2RSC3 | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Polyamide |
CAD
N/A ![]() |
3209 ATN1/ZZC3 | d - Bore N/A 45 mm | Features N/A Shields | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3209 AJ/2RS/VSL609 | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3307 ATN1 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.3740 in34.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7934 lbf35300 N | C1 ISO - Dynamic Radial Rating N/A 11126 lbf49500 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3307 AJ | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.3740 in34.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7934 lbf35300 N | C1 ISO - Dynamic Radial Rating N/A 11126 lbf49500 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3307 ATN1/2RS | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.3740 in34.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7934 lbf35300 N | C1 ISO - Dynamic Radial Rating N/A 11126 lbf49500 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3307 ATN1/ZZ | d - Bore N/A 35 mm | Features N/A Shields | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.3740 in34.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7934 lbf35300 N | C1 ISO - Dynamic Radial Rating N/A 11126 lbf49500 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3307 ATN1/C3 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.3740 in34.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7934 lbf35300 N | C1 ISO - Dynamic Radial Rating N/A 11126 lbf49500 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3307 AJ/C3 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.3740 in34.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7934 lbf35300 N | C1 ISO - Dynamic Radial Rating N/A 11126 lbf49500 N | Cage Material N/A Steel |
CAD
N/A ![]() |