Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 174 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

Features

D - Outer Diameter (in)

D - Outer Diameter (mm)

C - Ring Width (in)

C - Ring Width (mm)

C1 ISO - Dynamic Radial Rating (lbf)

C1 ISO - Dynamic Radial Rating (N)

Cage Material

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

Sort by
N/A 20 mm N/A Open N/A 2.0472 in52 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Steel N/A CAD
N/A 20 mm N/A Open N/A 2.0472 in52 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Polyamide N/A CAD
N/A 17 mm N/A Open N/A 1.8504 in47 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 2248 lbf10000 N N/A 3551 lbf15800 N N/A Polyamide N/A CAD
N/A 15 mm N/A Open N/A 1.6535 in42 mm N/A 0.748 in19 mm N/A 30 º N/A 1955 lbf8700 N N/A 3192 lbf14200 N N/A Polyamide N/A CAD
N/A 60 mm N/A Contact Seals N/A 4.3307 in110 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 12047 lbf53600 N N/A 13463 lbf59900 N N/A Steel N/A CAD
N/A 55 mm N/A Contact Seals N/A 3.937 in100 mm N/A 1.3110 in33.3 mm N/A 30 º N/A 10766 lbf47900 N N/A 12789 lbf56900 N N/A Steel N/A CAD
N/A 50 mm N/A Contact Seals N/A 3.5433 in90 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A CAD
N/A 45 mm N/A Contact Seals N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Polyamide N/A CAD
N/A 45 mm N/A Contact Seals N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A CAD
N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A CAD
N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Polyamide N/A CAD
N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A CAD
N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A CAD
N/A 25 mm N/A Contact Seals N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Polyamide N/A CAD
N/A 25 mm N/A Contact Seals N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A CAD
N/A 65 mm N/A Open N/A 4.7244 in120 mm N/A 1.5 in38.1 mm N/A 30 º N/A 14969 lbf66600 N N/A 16520 lbf73500 N N/A Steel N/A CAD
N/A 60 mm N/A Open N/A 4.3307 in110 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 12047 lbf53600 N N/A 13463 lbf59900 N N/A Steel N/A CAD
N/A 50 mm N/A Open N/A 3.5433 in90 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A CAD
N/A 45 mm N/A Open N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A CAD
N/A 40 mm N/A Open N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A CAD
N/A 40 mm N/A Shields N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Polyamide N/A CAD
N/A 35 mm N/A Open N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A CAD
N/A 35 mm N/A Shields N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Polyamide N/A CAD
N/A 30 mm N/A Open N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A CAD
N/A 30 mm N/A Shields N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Polyamide N/A CAD
26 - 50 of 174 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »