Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
3307 AJ/C3 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.3740 in34.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7934 lbf35300 N | C1 ISO - Dynamic Radial Rating N/A 11126 lbf49500 N | Cage Material N/A Steel | CAD N/A |
3308 ATN1/C3 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.4370 in36.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 9935 lbf44200 N | C1 ISO - Dynamic Radial Rating N/A 13598 lbf60500 N | Cage Material N/A Nylon | CAD N/A |
3308 AJ/C3 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.4370 in36.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 9935 lbf44200 N | C1 ISO - Dynamic Radial Rating N/A 13598 lbf60500 N | Cage Material N/A Steel | CAD N/A |
3309 ATN1/C3 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.5630 in39.7 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 11148 lbf49600 N | C1 ISO - Dynamic Radial Rating N/A 14924 lbf66400 N | Cage Material N/A Nylon | CAD N/A |
3309 AJ/C3 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.5630 in39.7 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 11148 lbf49600 N | C1 ISO - Dynamic Radial Rating N/A 14924 lbf66400 N | Cage Material N/A Steel | CAD N/A |
3310 ATN1/C3 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.748 in44.4 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 13508 lbf60100 N | C1 ISO - Dynamic Radial Rating N/A 17734 lbf78900 N | Cage Material N/A Nylon | CAD N/A |
3310 AJ/C3 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.748 in44.4 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 13508 lbf60100 N | C1 ISO - Dynamic Radial Rating N/A 17734 lbf78900 N | Cage Material N/A Steel | CAD N/A |
3311 AJ/C3 | d - Bore N/A 55 mm | Features N/A Open | D - Outer Diameter N/A 4.7244 in120 mm | C - Ring Width N/A 1.937 in49.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 15958 lbf71000 N | C1 ISO - Dynamic Radial Rating N/A 20723 lbf92200 N | Cage Material N/A Steel | CAD N/A |
3312 AJ/C3 | d - Bore N/A 60 mm | Features N/A Open | D - Outer Diameter N/A 5.1181 in130 mm | C - Ring Width N/A 2.1260 in54.0 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 21420 lbf95300 N | C1 ISO - Dynamic Radial Rating N/A 27309 lbf121500 N | Cage Material N/A Steel | CAD N/A |
3313 AJ/C3 | d - Bore N/A 65 mm | Features N/A Open | D - Outer Diameter N/A 5.5118 in140 mm | C - Ring Width N/A 2.3110 in58.7 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 23285 lbf103600 N | C1 ISO - Dynamic Radial Rating N/A 29129 lbf129600 N | Cage Material N/A Steel | CAD N/A |
3314 AJ/C3 | d - Bore N/A 70 mm | Features N/A Open | D - Outer Diameter N/A 5.9055 in150 mm | C - Ring Width N/A 2.5000 in63.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 28095 lbf125000 N | C1 ISO - Dynamic Radial Rating N/A 34838 lbf155000 N | Cage Material N/A Steel | CAD N/A |
3201 ATN1/2RSC3 | d - Bore N/A 12 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.2598 in32 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1169 lbf5200 N | C1 ISO - Dynamic Radial Rating N/A 2113 lbf9400 N | Cage Material N/A Polyamide | CAD N/A |
3202 ATN1/C3 | d - Bore N/A 15 mm | Features N/A Open | D - Outer Diameter N/A 1.378 in35 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1544 lbf6870 N | C1 ISO - Dynamic Radial Rating N/A 2551 lbf11350 N | Cage Material N/A Polyamide | CAD N/A |
3202 ATN1/ZZC3 | d - Bore N/A 15 mm | Features N/A Shields | D - Outer Diameter N/A 1.378 in35 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1544 lbf6870 N | C1 ISO - Dynamic Radial Rating N/A 2551 lbf11350 N | Cage Material N/A Polyamide | CAD N/A |
3202 ATN1/2RSC3 | d - Bore N/A 15 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.378 in35 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1544 lbf6870 N | C1 ISO - Dynamic Radial Rating N/A 2551 lbf11350 N | Cage Material N/A Polyamide | CAD N/A |
3203 ATN1/C3 | d - Bore N/A 17 mm | Features N/A Open | D - Outer Diameter N/A 1.5748 in40 mm | C - Ring Width N/A 0.6890 in17.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1890 lbf8410 N | C1 ISO - Dynamic Radial Rating N/A 2866 lbf12750 N | Cage Material N/A Polyamide | CAD N/A |
3203 ATN1/ZZC3 | d - Bore N/A 17 mm | Features N/A Shields | D - Outer Diameter N/A 1.5748 in40 mm | C - Ring Width N/A 0.6890 in17.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1890 lbf8410 N | C1 ISO - Dynamic Radial Rating N/A 2866 lbf12750 N | Cage Material N/A Polyamide | CAD N/A |
3203 ATN1/2RSC3 | d - Bore N/A 17 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.5748 in40 mm | C - Ring Width N/A 0.6890 in17.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1890 lbf8410 N | C1 ISO - Dynamic Radial Rating N/A 2866 lbf12750 N | Cage Material N/A Polyamide | CAD N/A |
3204 AJ/C3 | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Steel | CAD N/A |
3204 ATN1/ZZC3 | d - Bore N/A 20 mm | Features N/A Shields | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Polyamide | CAD N/A |
3204 AJ/2RSC3 | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Steel | CAD N/A |
3204 ATN1/2RSC3 | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Polyamide | CAD N/A |
3205 ATN1/ZZC3 | d - Bore N/A 25 mm | Features N/A Shields | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Polyamide | CAD N/A |
3205 AJ/C3 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Steel | CAD N/A |
3206 ATN1/ZZC3 | d - Bore N/A 30 mm | Features N/A Shields | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Polyamide | CAD N/A |