Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
3209 ATN1 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Nylon | CAD N/A |
3208 AJ | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Steel | CAD N/A |
3208 ATN1 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Nylon | CAD N/A |
3207 AJ | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Steel | CAD N/A |
3207 ATN1 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Nylon | CAD N/A |
3206 AJ | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Steel | CAD N/A |
3206 ATN1 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Nylon | CAD N/A |
3205 AJ | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Steel | CAD N/A |
3205 ATN1 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Nylon | CAD N/A |
3204 ATN1/2RS | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Nylon | CAD N/A |
3204 AJ/2RS | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Steel | CAD N/A |
3204 ATN1/ZZ | d - Bore N/A 20 mm | Features N/A Shields | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Nylon | CAD N/A |
3204 AJ/ZZ | d - Bore N/A 20 mm | Features N/A Shields | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Steel | CAD N/A |
3204 AJ | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Steel | CAD N/A |
3204 ATN1 | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Nylon | CAD N/A |
3203 ATN1/2RS | d - Bore N/A 17 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.5748 in40 mm | C - Ring Width N/A 0.6890 in17.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1890 lbf8410 N | C1 ISO - Dynamic Radial Rating N/A 2866 lbf12750 N | Cage Material N/A Nylon | CAD N/A |
3203 ATN1/ZZ | d - Bore N/A 17 mm | Features N/A Shields | D - Outer Diameter N/A 1.5748 in40 mm | C - Ring Width N/A 0.6890 in17.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1890 lbf8410 N | C1 ISO - Dynamic Radial Rating N/A 2866 lbf12750 N | Cage Material N/A Nylon | CAD N/A |
3203 ATN1 | d - Bore N/A 17 mm | Features N/A Open | D - Outer Diameter N/A 1.5748 in40 mm | C - Ring Width N/A 0.6890 in17.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1890 lbf8410 N | C1 ISO - Dynamic Radial Rating N/A 2866 lbf12750 N | Cage Material N/A Nylon | CAD N/A |
3202 ATN1/2RS | d - Bore N/A 15 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.378 in35 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1544 lbf6870 N | C1 ISO - Dynamic Radial Rating N/A 2551 lbf11350 N | Cage Material N/A Nylon | CAD N/A |
3202 ATN1/ZZ | d - Bore N/A 15 mm | Features N/A Shields | D - Outer Diameter N/A 1.378 in35 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1544 lbf6870 N | C1 ISO - Dynamic Radial Rating N/A 2551 lbf11350 N | Cage Material N/A Nylon | CAD N/A |
3202 ATN1 | d - Bore N/A 15 mm | Features N/A Open | D - Outer Diameter N/A 1.378 in35 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1544 lbf6870 N | C1 ISO - Dynamic Radial Rating N/A 2551 lbf11350 N | Cage Material N/A Nylon | CAD N/A |
3201 ATN1/2RS | d - Bore N/A 12 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.2598 in32 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1169 lbf5200 N | C1 ISO - Dynamic Radial Rating N/A 2113 lbf9400 N | Cage Material N/A Nylon | CAD N/A |
3201 ATN1/ZZ | d - Bore N/A 12 mm | Features N/A Shields | D - Outer Diameter N/A 1.2598 in32 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1169 lbf5200 N | C1 ISO - Dynamic Radial Rating N/A 2113 lbf9400 N | Cage Material N/A Nylon | CAD N/A |
3201 ATN1 | d - Bore N/A 12 mm | Features N/A Open | D - Outer Diameter N/A 1.2598 in32 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1169 lbf5200 N | C1 ISO - Dynamic Radial Rating N/A 2113 lbf9400 N | Cage Material N/A Nylon | CAD N/A |