All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Timken® Double Row Angular Contact Ball Bearings (3200, 3300) > View Items  

Timken® Double Row Angular Contact Ball Bearings (3200, 3300)

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 174  1 2 3 4 5 »  

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

3204 AJ 20 mm Open 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Steel CAD Icon (for items table)
3204 AJ/ZZ 20 mm Shields 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Steel CAD Icon (for items table)
3204 ATN1/ZZ 20 mm Shields 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Nylon CAD Icon (for items table)
3204 AJ/2RS 20 mm Contact Seals 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Steel CAD Icon (for items table)
3204 ATN1/2RS 20 mm Contact Seals 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Nylon CAD Icon (for items table)
3204 ATN1/C3 20 mm Open 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Nylon CAD Icon (for items table)
3204 AJ/C3 20 mm Open 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Steel CAD Icon (for items table)
3204 ATN1/ZZC3 20 mm Shields 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Polyamide CAD Icon (for items table)
3204 AJ/2RSC3 20 mm Contact Seals 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Steel CAD Icon (for items table)
3204 ATN1/2RSC3 20 mm Contact Seals 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Polyamide CAD Icon (for items table)
3204 AJ/2RS/VSL609 20 mm Contact Seals 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Steel CAD Icon (for items table)
3304 ATN1 20 mm Open 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Nylon CAD Icon (for items table)
3304 AJ 20 mm Open 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Steel CAD Icon (for items table)
3304 ATN1/2RS 20 mm Contact Seals 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Nylon CAD Icon (for items table)
3304 ATN1/ZZ 20 mm Shields 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Nylon CAD Icon (for items table)
3304 ATN1/2RSC3 20 mm Contact Seals 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Nylon CAD Icon (for items table)
3304 ATN1/C3 20 mm Open 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Polyamide CAD Icon (for items table)
3304 AJ/C3 20 mm Open 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Steel CAD Icon (for items table)
3304 ATN1/ZZC3 20 mm Shields 2.0472 in
52
mm
0.8740 in
22.2
mm
30 º 3304 lbf
14700
N
5080 lbf
22600
N
Polyamide CAD Icon (for items table)
3205 ATN1 25 mm Open 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Nylon CAD Icon (for items table)
3205 AJ 25 mm Open 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Steel CAD Icon (for items table)
3205 AJ/ZZ 25 mm Shields 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Steel CAD Icon (for items table)
3205 ATN1/ZZ 25 mm Shields 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Nylon CAD Icon (for items table)
3205 AJ/2RS 25 mm Contact Seals 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Steel CAD Icon (for items table)
3205 ATN1/2RS 25 mm Contact Seals 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Nylon CAD Icon (for items table)
  Results 26 - 50 of 174  1 2 3 4 5 »