All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Timken® Double Row Angular Contact Ball Bearings (3200, 3300) > View Items  

Timken® Double Row Angular Contact Ball Bearings (3200, 3300)

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 174  1 2 3 4 5 »  

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

3201 ATN1 12 mm Open 1.2598 in
32
mm
0.6260 in
15.9
mm
30 º 1169 lbf
5200
N
2113 lbf
9400
N
Nylon CAD Icon (for items table)
3201 ATN1/ZZ 12 mm Shields 1.2598 in
32
mm
0.6260 in
15.9
mm
30 º 1169 lbf
5200
N
2113 lbf
9400
N
Nylon CAD Icon (for items table)
3201 ATN1/2RS 12 mm Contact Seals 1.2598 in
32
mm
0.6260 in
15.9
mm
30 º 1169 lbf
5200
N
2113 lbf
9400
N
Nylon CAD Icon (for items table)
3201 ATN1/2RSC3 12 mm Contact Seals 1.2598 in
32
mm
0.6260 in
15.9
mm
30 º 1169 lbf
5200
N
2113 lbf
9400
N
Polyamide CAD Icon (for items table)
3202 ATN1 15 mm Open 1.3780 in
35
mm
0.6260 in
15.9
mm
30 º 1544 lbf
6870
N
2551 lbf
11350
N
Nylon CAD Icon (for items table)
3202 ATN1/ZZ 15 mm Shields 1.3780 in
35
mm
0.6260 in
15.9
mm
30 º 1544 lbf
6870
N
2551 lbf
11350
N
Nylon CAD Icon (for items table)
3202 ATN1/2RS 15 mm Contact Seals 1.3780 in
35
mm
0.6260 in
15.9
mm
30 º 1544 lbf
6870
N
2551 lbf
11350
N
Nylon CAD Icon (for items table)
3202 ATN1/C3 15 mm Open 1.3780 in
35
mm
0.6260 in
15.9
mm
30 º 1544 lbf
6870
N
2551 lbf
11350
N
Polyamide CAD Icon (for items table)
3202 ATN1/ZZC3 15 mm Shields 1.3780 in
35
mm
0.6260 in
15.9
mm
30 º 1544 lbf
6870
N
2551 lbf
11350
N
Polyamide CAD Icon (for items table)
3202 ATN1/2RSC3 15 mm Contact Seals 1.3780 in
35
mm
0.6260 in
15.9
mm
30 º 1544 lbf
6870
N
2551 lbf
11350
N
Polyamide CAD Icon (for items table)
3302 ATN1 15 mm Open 1.6535 in
42
mm
0.7480 in
19
mm
30 º 1955 lbf
8700
N
3192 lbf
14200
N
Nylon CAD Icon (for items table)
3302 ATN1/2RS 15 mm Contact Seals 1.6535 in
42
mm
0.7480 in
19
mm
30 º 1955 lbf
8700
N
3192 lbf
14200
N
Nylon CAD Icon (for items table)
3302 ATN1/C3 15 mm Open 1.6535 in
42
mm
0.7480 in
19
mm
30 º 1955 lbf
8700
N
3192 lbf
14200
N
Polyamide CAD Icon (for items table)
3302 ATN1/2RSC3 15 mm Contact Seals 1.6535 in
42
mm
0.7480 in
19
mm
30 º 1955 lbf
8700
N
3192 lbf
14200
N
Polyamide CAD Icon (for items table)
3203 ATN1 17 mm Open 1.5748 in
40
mm
0.6890 in
17.5
mm
30 º 1890 lbf
8410
N
2866 lbf
12750
N
Nylon CAD Icon (for items table)
3203 ATN1/ZZ 17 mm Shields 1.5748 in
40
mm
0.6890 in
17.5
mm
30 º 1890 lbf
8410
N
2866 lbf
12750
N
Nylon CAD Icon (for items table)
3203 ATN1/2RS 17 mm Contact Seals 1.5748 in
40
mm
0.6890 in
17.5
mm
30 º 1890 lbf
8410
N
2866 lbf
12750
N
Nylon CAD Icon (for items table)
3203 ATN1/C3 17 mm Open 1.5748 in
40
mm
0.6890 in
17.5
mm
30 º 1890 lbf
8410
N
2866 lbf
12750
N
Polyamide CAD Icon (for items table)
3203 ATN1/ZZC3 17 mm Shields 1.5748 in
40
mm
0.6890 in
17.5
mm
30 º 1890 lbf
8410
N
2866 lbf
12750
N
Polyamide CAD Icon (for items table)
3203 ATN1/2RSC3 17 mm Contact Seals 1.5748 in
40
mm
0.6890 in
17.5
mm
30 º 1890 lbf
8410
N
2866 lbf
12750
N
Polyamide CAD Icon (for items table)
3303 ATN1 17 mm Open 1.8504 in
47
mm
0.8740 in
22.2
mm
30 º 2248 lbf
10000
N
3551 lbf
15800
N
Nylon CAD Icon (for items table)
3303 ATN1/2RS 17 mm Contact Seals 1.8504 in
47
mm
0.8740 in
22.2
mm
30 º 2248 lbf
10000
N
3551 lbf
15800
N
Nylon CAD Icon (for items table)
3303 ATN1/C3 17 mm Open 1.8504 in
47
mm
0.8740 in
22.2
mm
30 º 2248 lbf
10000
N
3551 lbf
15800
N
Polyamide CAD Icon (for items table)
3303 ATN1/2RSC3 17 mm Contact Seals 1.8504 in
47
mm
0.8740 in
22.2
mm
30 º 2248 lbf
10000
N
3551 lbf
15800
N
Polyamide CAD Icon (for items table)
3204 ATN1 20 mm Open 1.8504 in
47
mm
0.8110 in
20.6
mm
30 º 2338 lbf
10400
N
3439 lbf
15300
N
Nylon CAD Icon (for items table)
  Results 1 - 25 of 174  1 2 3 4 5 »