All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Timken® Double Row Angular Contact Ball Bearings (3200, 3300) > View Items  

Timken® Double Row Angular Contact Ball Bearings (3200, 3300)

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 174  1 2 3 4 5 »  

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

3205 ATN1/C3 25 mm Open 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2675 lbf
11900
N
3664 lbf
16300
N
Nylon CAD Icon (for items table)
3205 ATN1/ZZC3 25 mm Shields 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Polyamide CAD Icon (for items table)
3205 AJ/C3 25 mm Open 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Steel CAD Icon (for items table)
3205 AJ/2RSC3 25 mm Contact Seals 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Steel CAD Icon (for items table)
3205 ATN1/2RSC3 25 mm Contact Seals 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Polyamide CAD Icon (for items table)
3205 AJ/2RS/VSL609 25 mm Contact Seals 2.0472 in
52
mm
0.8110 in
20.6
mm
30 º 2697 lbf
12000
N
3664 lbf
16300
N
Steel CAD Icon (for items table)
3305 ATN1 25 mm Open 2.4409 in
62
mm
1 in
25.4
mm
30 º 4360 lbf
19400
N
6496 lbf
28900
N
Nylon CAD Icon (for items table)
3305 AJ 25 mm Open 2.4409 in
62
mm
1 in
25.4
mm
30 º 4360 lbf
19400
N
6496 lbf
28900
N
Steel CAD Icon (for items table)
3305 ATN1/2RS 25 mm Contact Seals 2.4409 in
62
mm
1 in
25.4
mm
30 º 4360 lbf
19400
N
6496 lbf
28900
N
Nylon CAD Icon (for items table)
3305 ATN1/ZZ 25 mm Shields 2.4409 in
62
mm
1 in
25.4
mm
30 º 4360 lbf
19400
N
6496 lbf
28900
N
Nylon CAD Icon (for items table)
3305 ATN1/C3 25 mm Open 2.4409 in
62
mm
1 in
25.4
mm
30 º 4360 lbf
19400
N
6496 lbf
28900
N
Nylon CAD Icon (for items table)
3305 AJ/C3 25 mm Open 2.4409 in
62
mm
1 in
25.4
mm
30 º 4360 lbf
19400
N
6496 lbf
28900
N
Steel CAD Icon (for items table)
3305 ATN1/2RSC3 25 mm Contact Seals 2.4409 in
62
mm
1 in
25.4
mm
30 º 4360 lbf
19400
N
6496 lbf
28900
N
Polyamide CAD Icon (for items table)
3305 ATN1/ZZC3 25 mm Shields 2.4409 in
62
mm
1 in
25.4
mm
30 º 4360 lbf
19400
N
6496 lbf
28900
N
Polyamide CAD Icon (for items table)
3206 ATN1 30 mm Open 2.4409 in
62
mm
0.9370 in
23.8
mm
30 º 4608 lbf
20500
N
6428 lbf
28600
N
Nylon CAD Icon (for items table)
3206 AJ 30 mm Open 2.4409 in
62
mm
0.9370 in
23.8
mm
30 º 4608 lbf
20500
N
6428 lbf
28600
N
Steel CAD Icon (for items table)
3206 AJ/ZZ 30 mm Shields 2.4409 in
62
mm
0.9370 in
23.8
mm
30 º 4608 lbf
20500
N
6428 lbf
28600
N
Steel CAD Icon (for items table)
3206 ATN1/ZZ 30 mm Shields 2.4409 in
62
mm
0.9370 in
23.8
mm
30 º 4608 lbf
20500
N
6428 lbf
28600
N
Nylon CAD Icon (for items table)
3206 AJ/2RS 30 mm Contact Seals 2.4409 in
62
mm
0.9370 in
23.8
mm
30 º 4608 lbf
20500
N
6428 lbf
28600
N
Steel CAD Icon (for items table)
3206 ATN1/2RS 30 mm Contact Seals 2.4409 in
62
mm
0.9370 in
23.8
mm
30 º 4608 lbf
20500
N
6428 lbf
28600
N
Nylon CAD Icon (for items table)
3206 ATN1/C3 30 mm Open 2.4409 in
62
mm
0.9370 in
23.8
mm
30 º 4608 lbf
20500
N
6428 lbf
28600
N
Nylon CAD Icon (for items table)
3206 ATN1/2RSC3 30 mm Contact Seals 2.4409 in
62
mm
0.9370 in
23.8
mm
30 º 4608 lbf
20500
N
6428 lbf
28600
N
Nylon CAD Icon (for items table)
3206 ATN1/ZZC3 30 mm Shields 2.4409 in
62
mm
0.9370 in
23.8
mm
30 º 4608 lbf
20500
N
6428 lbf
28600
N
Polyamide CAD Icon (for items table)
3206 AJ/C3 30 mm Open 2.4409 in
62
mm
0.9370 in
23.8
mm
30 º 4608 lbf
20500
N
6428 lbf
28600
N
Steel CAD Icon (for items table)
3206 AJ/2RSC3 30 mm Contact Seals 2.4409 in
62
mm
0.9370 in
23.8
mm
30 º 4608 lbf
20500
N
6428 lbf
28600
N
Steel CAD Icon (for items table)
  Results 51 - 75 of 174  1 2 3 4 5 »