Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

Features

D - Outer Diameter (in)

D - Outer Diameter (mm)

C - Ring Width (in)

C - Ring Width (mm)

C1 ISO - Dynamic Radial Rating (lbf)

C1 ISO - Dynamic Radial Rating (N)

Cage Material

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

Add To Cart/Request Quote
N/A 25 mm N/A Open N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2675 lbf11900 N N/A 3664 lbf16300 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Shields N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Open N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Contact Seals N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Contact Seals N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Contact Seals N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Open N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Open N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Shields N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Open N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Open N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Shields N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A Open N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A Open N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A Shields N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A Shields N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A Open N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A Shields N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A Open N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A CAD Add To Cart
Request Quote
51 - 75 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »