Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 3205 ATN1/C3 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2675 lbf11900 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3205 ATN1/ZZC3 | d - Bore N/A 25 mm | Features N/A Shields | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3205 AJ/C3 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3205 AJ/2RSC3 | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3205 ATN1/2RSC3 | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3205 AJ/2RS/VSL609 | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3305 ATN1 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 1 in25.4 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4360 lbf19400 N | C1 ISO - Dynamic Radial Rating N/A 6496 lbf28900 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3305 AJ | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 1 in25.4 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4360 lbf19400 N | C1 ISO - Dynamic Radial Rating N/A 6496 lbf28900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3305 ATN1/2RS | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 1 in25.4 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4360 lbf19400 N | C1 ISO - Dynamic Radial Rating N/A 6496 lbf28900 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3305 ATN1/ZZ | d - Bore N/A 25 mm | Features N/A Shields | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 1 in25.4 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4360 lbf19400 N | C1 ISO - Dynamic Radial Rating N/A 6496 lbf28900 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3305 ATN1/C3 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 1 in25.4 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4360 lbf19400 N | C1 ISO - Dynamic Radial Rating N/A 6496 lbf28900 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3305 AJ/C3 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 1 in25.4 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4360 lbf19400 N | C1 ISO - Dynamic Radial Rating N/A 6496 lbf28900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3305 ATN1/2RSC3 | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 1 in25.4 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4360 lbf19400 N | C1 ISO - Dynamic Radial Rating N/A 6496 lbf28900 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3305 ATN1/ZZC3 | d - Bore N/A 25 mm | Features N/A Shields | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 1 in25.4 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4360 lbf19400 N | C1 ISO - Dynamic Radial Rating N/A 6496 lbf28900 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3206 ATN1 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3206 AJ | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3206 AJ/ZZ | d - Bore N/A 30 mm | Features N/A Shields | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3206 ATN1/ZZ | d - Bore N/A 30 mm | Features N/A Shields | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3206 AJ/2RS | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3206 ATN1/2RS | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3206 ATN1/C3 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3206 ATN1/2RSC3 | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3206 ATN1/ZZC3 | d - Bore N/A 30 mm | Features N/A Shields | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3206 AJ/C3 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3206 AJ/2RSC3 | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |