Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 3201 ATN1 | d - Bore N/A 12 mm | Features N/A Open | D - Outer Diameter N/A 1.2598 in32 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1169 lbf5200 N | C1 ISO - Dynamic Radial Rating N/A 2113 lbf9400 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3201 ATN1/ZZ | d - Bore N/A 12 mm | Features N/A Shields | D - Outer Diameter N/A 1.2598 in32 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1169 lbf5200 N | C1 ISO - Dynamic Radial Rating N/A 2113 lbf9400 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3201 ATN1/2RS | d - Bore N/A 12 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.2598 in32 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1169 lbf5200 N | C1 ISO - Dynamic Radial Rating N/A 2113 lbf9400 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3201 ATN1/2RSC3 | d - Bore N/A 12 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.2598 in32 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1169 lbf5200 N | C1 ISO - Dynamic Radial Rating N/A 2113 lbf9400 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3202 ATN1 | d - Bore N/A 15 mm | Features N/A Open | D - Outer Diameter N/A 1.378 in35 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1544 lbf6870 N | C1 ISO - Dynamic Radial Rating N/A 2551 lbf11350 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3202 ATN1/ZZ | d - Bore N/A 15 mm | Features N/A Shields | D - Outer Diameter N/A 1.378 in35 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1544 lbf6870 N | C1 ISO - Dynamic Radial Rating N/A 2551 lbf11350 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3202 ATN1/2RS | d - Bore N/A 15 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.378 in35 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1544 lbf6870 N | C1 ISO - Dynamic Radial Rating N/A 2551 lbf11350 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3202 ATN1/C3 | d - Bore N/A 15 mm | Features N/A Open | D - Outer Diameter N/A 1.378 in35 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1544 lbf6870 N | C1 ISO - Dynamic Radial Rating N/A 2551 lbf11350 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3202 ATN1/ZZC3 | d - Bore N/A 15 mm | Features N/A Shields | D - Outer Diameter N/A 1.378 in35 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1544 lbf6870 N | C1 ISO - Dynamic Radial Rating N/A 2551 lbf11350 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3202 ATN1/2RSC3 | d - Bore N/A 15 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.378 in35 mm | C - Ring Width N/A 0.6260 in15.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1544 lbf6870 N | C1 ISO - Dynamic Radial Rating N/A 2551 lbf11350 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3302 ATN1 | d - Bore N/A 15 mm | Features N/A Open | D - Outer Diameter N/A 1.6535 in42 mm | C - Ring Width N/A 0.748 in19 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1955 lbf8700 N | C1 ISO - Dynamic Radial Rating N/A 3192 lbf14200 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3302 ATN1/2RS | d - Bore N/A 15 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.6535 in42 mm | C - Ring Width N/A 0.748 in19 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1955 lbf8700 N | C1 ISO - Dynamic Radial Rating N/A 3192 lbf14200 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3302 ATN1/C3 | d - Bore N/A 15 mm | Features N/A Open | D - Outer Diameter N/A 1.6535 in42 mm | C - Ring Width N/A 0.748 in19 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1955 lbf8700 N | C1 ISO - Dynamic Radial Rating N/A 3192 lbf14200 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3302 ATN1/2RSC3 | d - Bore N/A 15 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.6535 in42 mm | C - Ring Width N/A 0.748 in19 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1955 lbf8700 N | C1 ISO - Dynamic Radial Rating N/A 3192 lbf14200 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3203 ATN1 | d - Bore N/A 17 mm | Features N/A Open | D - Outer Diameter N/A 1.5748 in40 mm | C - Ring Width N/A 0.6890 in17.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1890 lbf8410 N | C1 ISO - Dynamic Radial Rating N/A 2866 lbf12750 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3203 ATN1/ZZ | d - Bore N/A 17 mm | Features N/A Shields | D - Outer Diameter N/A 1.5748 in40 mm | C - Ring Width N/A 0.6890 in17.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1890 lbf8410 N | C1 ISO - Dynamic Radial Rating N/A 2866 lbf12750 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3203 ATN1/2RS | d - Bore N/A 17 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.5748 in40 mm | C - Ring Width N/A 0.6890 in17.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1890 lbf8410 N | C1 ISO - Dynamic Radial Rating N/A 2866 lbf12750 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3203 ATN1/C3 | d - Bore N/A 17 mm | Features N/A Open | D - Outer Diameter N/A 1.5748 in40 mm | C - Ring Width N/A 0.6890 in17.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1890 lbf8410 N | C1 ISO - Dynamic Radial Rating N/A 2866 lbf12750 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3203 ATN1/ZZC3 | d - Bore N/A 17 mm | Features N/A Shields | D - Outer Diameter N/A 1.5748 in40 mm | C - Ring Width N/A 0.6890 in17.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1890 lbf8410 N | C1 ISO - Dynamic Radial Rating N/A 2866 lbf12750 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3203 ATN1/2RSC3 | d - Bore N/A 17 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.5748 in40 mm | C - Ring Width N/A 0.6890 in17.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1890 lbf8410 N | C1 ISO - Dynamic Radial Rating N/A 2866 lbf12750 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3303 ATN1 | d - Bore N/A 17 mm | Features N/A Open | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2248 lbf10000 N | C1 ISO - Dynamic Radial Rating N/A 3551 lbf15800 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3303 ATN1/2RS | d - Bore N/A 17 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2248 lbf10000 N | C1 ISO - Dynamic Radial Rating N/A 3551 lbf15800 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3303 ATN1/C3 | d - Bore N/A 17 mm | Features N/A Open | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2248 lbf10000 N | C1 ISO - Dynamic Radial Rating N/A 3551 lbf15800 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3303 ATN1/2RSC3 | d - Bore N/A 17 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2248 lbf10000 N | C1 ISO - Dynamic Radial Rating N/A 3551 lbf15800 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3204 ATN1 | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |