Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3206 AJ/2RS/VSL609 | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3306 ATN1 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6563 lbf29200 N | C1 ISO - Dynamic Radial Rating N/A 8878 lbf39500 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3306 AJ | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6563 lbf29200 N | C1 ISO - Dynamic Radial Rating N/A 8878 lbf39500 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3306 ATN1/2RS | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6563 lbf29200 N | C1 ISO - Dynamic Radial Rating N/A 8878 lbf39500 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3306 ATN1/ZZ | d - Bore N/A 30 mm | Features N/A Shields | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6563 lbf29200 N | C1 ISO - Dynamic Radial Rating N/A 8878 lbf39500 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3306 ATN1/C3 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6563 lbf29200 N | C1 ISO - Dynamic Radial Rating N/A 8878 lbf39500 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3306 AJ/C3 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6563 lbf29200 N | C1 ISO - Dynamic Radial Rating N/A 8878 lbf39500 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3306 ATN1/2RSC3 | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6563 lbf29200 N | C1 ISO - Dynamic Radial Rating N/A 8878 lbf39500 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3306 ATN1/ZZC3 | d - Bore N/A 30 mm | Features N/A Shields | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6563 lbf29200 N | C1 ISO - Dynamic Radial Rating N/A 8878 lbf39500 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3207 ATN1 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.0630 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3207 AJ | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.0630 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3207 AJ/ZZ | d - Bore N/A 35 mm | Features N/A Shields | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.0630 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3207 ATN1/ZZ | d - Bore N/A 35 mm | Features N/A Shields | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.0630 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3207 AJ/2RS | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.0630 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3207 ATN1/2RS | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.0630 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3207 ATN1/C3 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.0630 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3207 ATN1/ZZC3 | d - Bore N/A 35 mm | Features N/A Shields | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.0630 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3207 AJ/C3 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.0630 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3207 AJ/2RSC3 | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.0630 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3207 ATN1/2RSC3 | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.0630 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3207 AJ/2RS/VSL609 | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.0630 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3307 ATN1 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.3740 in34.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7934 lbf35300 N | C1 ISO - Dynamic Radial Rating N/A 11126 lbf49500 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3307 AJ | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.3740 in34.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7934 lbf35300 N | C1 ISO - Dynamic Radial Rating N/A 11126 lbf49500 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3307 ATN1/2RS | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.3740 in34.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7934 lbf35300 N | C1 ISO - Dynamic Radial Rating N/A 11126 lbf49500 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3307 ATN1/ZZ | d - Bore N/A 35 mm | Features N/A Shields | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.3740 in34.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7934 lbf35300 N | C1 ISO - Dynamic Radial Rating N/A 11126 lbf49500 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |