COMPANY HEADER
CAD (0)
  • Cart is empty
76 - 100 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

Features

D - Outer Diameter (in)

D - Outer Diameter (mm)

C - Ring Width (in)

C - Ring Width (mm)

C1 ISO - Dynamic Radial Rating (lbf)

C1 ISO - Dynamic Radial Rating (N)

Cage Material

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

Add To Cart/Request Quote
N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A Shields N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Polyamide N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A Shields N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Polyamide N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Open N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Open N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Shields N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Shields N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Open N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Shields N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Polyamide N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Open N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Polyamide N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Shields N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 100 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »