Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
151 - 174 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Features

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Features

Bore (d)

O.D. (D)

Width (C)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3310 ATN1/C3 N/A Open N/A 50 mm N/A 4.3307 in110 mm N/A 1.748 in44.4 mm N/A 13508 lbf60100 N N/A 17734 lbf78900 N N/A 30 º N/A CAD Icon (for items table)
3310 AJ/C3 N/A Open N/A 50 mm N/A 4.3307 in110 mm N/A 1.748 in44.4 mm N/A 13508 lbf60100 N N/A 17734 lbf78900 N N/A 30 º N/A CAD Icon (for items table)
3211 AJ N/A Open N/A 55 mm N/A 3.937 in100 mm N/A 1.3110 in33.3 mm N/A 10766 lbf47900 N N/A 12789 lbf56900 N N/A 30 º N/A CAD Icon (for items table)
3211 AJ/2RS N/A Contact Seals N/A 55 mm N/A 3.937 in100 mm N/A 1.3110 in33.3 mm N/A 10766 lbf47900 N N/A 12789 lbf56900 N N/A 30 º N/A CAD Icon (for items table)
3211 AJ/2RSC3 N/A Contact Seals N/A 55 mm N/A 3.937 in100 mm N/A 1.3110 in33.3 mm N/A 10766 lbf47900 N N/A 12789 lbf56900 N N/A 30 º N/A CAD Icon (for items table)
3211 AJ/C3 N/A Open N/A 55 mm N/A 3.937 in100 mm N/A 1.3110 in33.3 mm N/A 10766 lbf47900 N N/A 12789 lbf56900 N N/A 30 º N/A CAD Icon (for items table)
3211 AJ/2RS/VSL609 N/A Contact Seals N/A 55 mm N/A 3.937 in100 mm N/A 1.3110 in33.3 mm N/A 10766 lbf47900 N N/A 12789 lbf56900 N N/A 30 º N/A CAD Icon (for items table)
3311 AJ N/A Open N/A 55 mm N/A 4.7244 in120 mm N/A 1.937 in49.2 mm N/A 15958 lbf71000 N N/A 20723 lbf92200 N N/A 30 º N/A CAD Icon (for items table)
3311 AJ/C3 N/A Open N/A 55 mm N/A 4.7244 in120 mm N/A 1.937 in49.2 mm N/A 15958 lbf71000 N N/A 20723 lbf92200 N N/A 30 º N/A CAD Icon (for items table)
3212 AJ N/A Open N/A 60 mm N/A 4.3307 in110 mm N/A 1.437 in36.5 mm N/A 12047 lbf53600 N N/A 13463 lbf59900 N N/A 30 º N/A CAD Icon (for items table)
3212 AJ/2RS N/A Contact Seals N/A 60 mm N/A 4.3307 in110 mm N/A 1.437 in36.5 mm N/A 12047 lbf53600 N N/A 13463 lbf59900 N N/A 30 º N/A CAD Icon (for items table)
3212 AJ/C3 N/A Open N/A 60 mm N/A 4.3307 in110 mm N/A 1.437 in36.5 mm N/A 12047 lbf53600 N N/A 13463 lbf59900 N N/A 30 º N/A CAD Icon (for items table)
3212 AJ/2RSC3 N/A Contact Seals N/A 60 mm N/A 4.3307 in110 mm N/A 1.437 in36.5 mm N/A 12047 lbf53600 N N/A 13463 lbf59900 N N/A 30 º N/A CAD Icon (for items table)
3212 AJ/2RS/VSL609 N/A Contact Seals N/A 60 mm N/A 4.3307 in110 mm N/A 1.437 in36.5 mm N/A 12047 lbf53600 N N/A 13463 lbf59900 N N/A 30 º N/A CAD Icon (for items table)
3312 AJ N/A Open N/A 60 mm N/A 5.1181 in130 mm N/A 2.1260 in54.0 mm N/A 21420 lbf95300 N N/A 27309 lbf121500 N N/A 30 º N/A CAD Icon (for items table)
3312 AJ/C3 N/A Open N/A 60 mm N/A 5.1181 in130 mm N/A 2.1260 in54.0 mm N/A 21420 lbf95300 N N/A 27309 lbf121500 N N/A 30 º N/A CAD Icon (for items table)
3213 AJ N/A Open N/A 65 mm N/A 4.7244 in120 mm N/A 1.500 in38.1 mm N/A 14969 lbf66600 N N/A 16520 lbf73500 N N/A 30 º N/A CAD Icon (for items table)
3213 AJ/C3 N/A Open N/A 65 mm N/A 4.7244 in120 mm N/A 1.500 in38.1 mm N/A 14969 lbf66600 N N/A 16520 lbf73500 N N/A 30 º N/A CAD Icon (for items table)
3313 AJ N/A Open N/A 65 mm N/A 5.5118 in140 mm N/A 2.3110 in58.7 mm N/A 23285 lbf103600 N N/A 29129 lbf129600 N N/A 30 º N/A CAD Icon (for items table)
3313 AJ/C3 N/A Open N/A 65 mm N/A 5.5118 in140 mm N/A 2.3110 in58.7 mm N/A 23285 lbf103600 N N/A 29129 lbf129600 N N/A 30 º N/A CAD Icon (for items table)
3314 AJ N/A Open N/A 70 mm N/A 5.9055 in150 mm N/A 2 1/2 in63.5 mm N/A 28095 lbf125000 N N/A 34838 lbf155000 N N/A 30 º N/A CAD Icon (for items table)
3314 AJ/C3 N/A Open N/A 70 mm N/A 5.9055 in150 mm N/A 2 1/2 in63.5 mm N/A 28095 lbf125000 N N/A 34838 lbf155000 N N/A 30 º N/A CAD Icon (for items table)
3315 AJ/C3 N/A Open N/A 75 mm N/A 6.2992 in160 mm N/A 2.6889 in68.3 mm N/A 31473 lbf140000 N N/A 39566 lbf176000 N N/A 30 º N/A CAD Icon (for items table)
3318 AJ/C3 N/A Open N/A 90 mm N/A 7.4803 in190 mm N/A 2.874 in73 mm N/A 40465 lbf180000 N N/A 46760 lbf208000 N N/A 30 º N/A CAD Icon (for items table)
151 - 174 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4