Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 50 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Features

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Features

Bore (d)

O.D. (D)

Width (C)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

3201 ATN1 N/A Open N/A 12 mm N/A 1.2598 in32 mm N/A 0.6260 in15.9 mm N/A 1169 lbf5200 N N/A 2113 lbf9400 N N/A 30 º N/A CAD Icon (for items table)
3201 ATN1/ZZ N/A Shields N/A 12 mm N/A 1.2598 in32 mm N/A 0.6260 in15.9 mm N/A 1169 lbf5200 N N/A 2113 lbf9400 N N/A 30 º N/A CAD Icon (for items table)
3201 ATN1/2RS N/A Contact Seals N/A 12 mm N/A 1.2598 in32 mm N/A 0.6260 in15.9 mm N/A 1169 lbf5200 N N/A 2113 lbf9400 N N/A 30 º N/A CAD Icon (for items table)
3201 ATN1/2RSC3 N/A Contact Seals N/A 12 mm N/A 1.2598 in32 mm N/A 0.6260 in15.9 mm N/A 1169 lbf5200 N N/A 2113 lbf9400 N N/A 30 º N/A CAD Icon (for items table)
3202 ATN1 N/A Open N/A 15 mm N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A 30 º N/A CAD Icon (for items table)
3202 ATN1/ZZ N/A Shields N/A 15 mm N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A 30 º N/A CAD Icon (for items table)
3202 ATN1/2RS N/A Contact Seals N/A 15 mm N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A 30 º N/A CAD Icon (for items table)
3202 ATN1/C3 N/A Open N/A 15 mm N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A 30 º N/A CAD Icon (for items table)
3202 ATN1/ZZC3 N/A Shields N/A 15 mm N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A 30 º N/A CAD Icon (for items table)
3202 ATN1/2RSC3 N/A Contact Seals N/A 15 mm N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A 30 º N/A CAD Icon (for items table)
3302 ATN1 N/A Open N/A 15 mm N/A 1.6535 in42 mm N/A 0.748 in19 mm N/A 1955 lbf8700 N N/A 3192 lbf14200 N N/A 30 º N/A CAD Icon (for items table)
3302 ATN1/2RS N/A Contact Seals N/A 15 mm N/A 1.6535 in42 mm N/A 0.748 in19 mm N/A 1955 lbf8700 N N/A 3192 lbf14200 N N/A 30 º N/A CAD Icon (for items table)
3302 ATN1/C3 N/A Open N/A 15 mm N/A 1.6535 in42 mm N/A 0.748 in19 mm N/A 1955 lbf8700 N N/A 3192 lbf14200 N N/A 30 º N/A CAD Icon (for items table)
3302 ATN1/2RSC3 N/A Contact Seals N/A 15 mm N/A 1.6535 in42 mm N/A 0.748 in19 mm N/A 1955 lbf8700 N N/A 3192 lbf14200 N N/A 30 º N/A CAD Icon (for items table)
3203 ATN1 N/A Open N/A 17 mm N/A 1.5748 in40 mm N/A 0.6890 in17.5 mm N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A 30 º N/A CAD Icon (for items table)
3203 ATN1/ZZ N/A Shields N/A 17 mm N/A 1.5748 in40 mm N/A 0.6890 in17.5 mm N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A 30 º N/A CAD Icon (for items table)
3203 ATN1/2RS N/A Contact Seals N/A 17 mm N/A 1.5748 in40 mm N/A 0.6890 in17.5 mm N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A 30 º N/A CAD Icon (for items table)
3203 ATN1/C3 N/A Open N/A 17 mm N/A 1.5748 in40 mm N/A 0.6890 in17.5 mm N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A 30 º N/A CAD Icon (for items table)
3203 ATN1/ZZC3 N/A Shields N/A 17 mm N/A 1.5748 in40 mm N/A 0.6890 in17.5 mm N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A 30 º N/A CAD Icon (for items table)
3203 ATN1/2RSC3 N/A Contact Seals N/A 17 mm N/A 1.5748 in40 mm N/A 0.6890 in17.5 mm N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A 30 º N/A CAD Icon (for items table)
3303 ATN1 N/A Open N/A 17 mm N/A 1.8504 in47 mm N/A 0.8740 in22.2 mm N/A 2248 lbf10000 N N/A 3551 lbf15800 N N/A 30 º N/A CAD Icon (for items table)
3303 ATN1/2RS N/A Contact Seals N/A 17 mm N/A 1.8504 in47 mm N/A 0.8740 in22.2 mm N/A 2248 lbf10000 N N/A 3551 lbf15800 N N/A 30 º N/A CAD Icon (for items table)
3303 ATN1/C3 N/A Open N/A 17 mm N/A 1.8504 in47 mm N/A 0.8740 in22.2 mm N/A 2248 lbf10000 N N/A 3551 lbf15800 N N/A 30 º N/A CAD Icon (for items table)
3303 ATN1/2RSC3 N/A Contact Seals N/A 17 mm N/A 1.8504 in47 mm N/A 0.8740 in22.2 mm N/A 2248 lbf10000 N N/A 3551 lbf15800 N N/A 30 º N/A CAD Icon (for items table)
3204 ATN1 N/A Open N/A 20 mm N/A 1.8504 in47 mm N/A 0.8110 in20.6 mm N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A 30 º N/A CAD Icon (for items table)
3204 AJ N/A Open N/A 20 mm N/A 1.8504 in47 mm N/A 0.8110 in20.6 mm N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A 30 º N/A CAD Icon (for items table)
3204 AJ/ZZ N/A Shields N/A 20 mm N/A 1.8504 in47 mm N/A 0.8110 in20.6 mm N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A 30 º N/A CAD Icon (for items table)
3204 ATN1/ZZ N/A Shields N/A 20 mm N/A 1.8504 in47 mm N/A 0.8110 in20.6 mm N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A 30 º N/A CAD Icon (for items table)
3204 AJ/2RS N/A Contact Seals N/A 20 mm N/A 1.8504 in47 mm N/A 0.8110 in20.6 mm N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A 30 º N/A CAD Icon (for items table)
3204 ATN1/2RS N/A Contact Seals N/A 20 mm N/A 1.8504 in47 mm N/A 0.8110 in20.6 mm N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A 30 º N/A CAD Icon (for items table)
3204 ATN1/C3 N/A Open N/A 20 mm N/A 1.8504 in47 mm N/A 0.8110 in20.6 mm N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A 30 º N/A CAD Icon (for items table)
3204 AJ/C3 N/A Open N/A 20 mm N/A 1.8504 in47 mm N/A 0.8110 in20.6 mm N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A 30 º N/A CAD Icon (for items table)
3204 ATN1/ZZC3 N/A Shields N/A 20 mm N/A 1.8504 in47 mm N/A 0.8110 in20.6 mm N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A 30 º N/A CAD Icon (for items table)
3204 AJ/2RSC3 N/A Contact Seals N/A 20 mm N/A 1.8504 in47 mm N/A 0.8110 in20.6 mm N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A 30 º N/A CAD Icon (for items table)
3204 ATN1/2RSC3 N/A Contact Seals N/A 20 mm N/A 1.8504 in47 mm N/A 0.8110 in20.6 mm N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A 30 º N/A CAD Icon (for items table)
3204 AJ/2RS/VSL609 N/A Contact Seals N/A 20 mm N/A 1.8504 in47 mm N/A 0.8110 in20.6 mm N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A 30 º N/A CAD Icon (for items table)
3304 ATN1 N/A Open N/A 20 mm N/A 2.0472 in52 mm N/A 0.8740 in22.2 mm N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A 30 º N/A CAD Icon (for items table)
3304 AJ N/A Open N/A 20 mm N/A 2.0472 in52 mm N/A 0.8740 in22.2 mm N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A 30 º N/A CAD Icon (for items table)
3304 ATN1/2RS N/A Contact Seals N/A 20 mm N/A 2.0472 in52 mm N/A 0.8740 in22.2 mm N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A 30 º N/A CAD Icon (for items table)
3304 ATN1/ZZ N/A Shields N/A 20 mm N/A 2.0472 in52 mm N/A 0.8740 in22.2 mm N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A 30 º N/A CAD Icon (for items table)
3304 ATN1/2RSC3 N/A Contact Seals N/A 20 mm N/A 2.0472 in52 mm N/A 0.8740 in22.2 mm N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A 30 º N/A CAD Icon (for items table)
3304 ATN1/C3 N/A Open N/A 20 mm N/A 2.0472 in52 mm N/A 0.8740 in22.2 mm N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A 30 º N/A CAD Icon (for items table)
3304 AJ/C3 N/A Open N/A 20 mm N/A 2.0472 in52 mm N/A 0.8740 in22.2 mm N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A 30 º N/A CAD Icon (for items table)
3304 ATN1/ZZC3 N/A Shields N/A 20 mm N/A 2.0472 in52 mm N/A 0.8740 in22.2 mm N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A 30 º N/A CAD Icon (for items table)
3205 ATN1 N/A Open N/A 25 mm N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A 30 º N/A CAD Icon (for items table)
3205 AJ N/A Open N/A 25 mm N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A 30 º N/A CAD Icon (for items table)
3205 AJ/ZZ N/A Shields N/A 25 mm N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A 30 º N/A CAD Icon (for items table)
3205 ATN1/ZZ N/A Shields N/A 25 mm N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A 30 º N/A CAD Icon (for items table)
3205 AJ/2RS N/A Contact Seals N/A 25 mm N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A 30 º N/A CAD Icon (for items table)
3205 ATN1/2RS N/A Contact Seals N/A 25 mm N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A 30 º N/A CAD Icon (for items table)
1 - 50 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4