All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Timken® Double Row Angular Contact Ball Bearings (3200, 3300) > View Items  

Timken® Double Row Angular Contact Ball Bearings (3200, 3300)

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 174  1 2 3 4 5 »  

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

3307 ATN1/C3 35 mm Open 3.1496 in
80
mm
1.3740 in
34.9
mm
30 º 7934 lbf
35300
N
11126 lbf
49500
N
Nylon CAD Icon (for items table)
3307 AJ/C3 35 mm Open 3.1496 in
80
mm
1.3740 in
34.9
mm
30 º 7934 lbf
35300
N
11126 lbf
49500
N
Steel CAD Icon (for items table)
3307 ATN1/2RSC3 35 mm Contact Seals 3.1496 in
80
mm
1.3740 in
34.9
mm
30 º 7934 lbf
35300
N
11126 lbf
49500
N
Polyamide CAD Icon (for items table)
3307 ATN1/ZZC3 35 mm Shields 3.1496 in
80
mm
1.3740 in
34.9
mm
30 º 7934 lbf
35300
N
11126 lbf
49500
N
Polyamide CAD Icon (for items table)
3208 ATN1 40 mm Open 3.1496 in
80
mm
1.1890 in
30.2
mm
30 º 7147 lbf
31800
N
9035 lbf
40200
N
Nylon CAD Icon (for items table)
3208 AJ 40 mm Open 3.1496 in
80
mm
1.1890 in
30.2
mm
30 º 7147 lbf
31800
N
9035 lbf
40200
N
Steel CAD Icon (for items table)
3208 AJ/ZZ 40 mm Shields 3.1496 in
80
mm
1.1890 in
30.2
mm
30 º 7147 lbf
31800
N
9035 lbf
40200
N
Steel CAD Icon (for items table)
3208 ATN1/ZZ 40 mm Shields 3.1496 in
80
mm
1.1890 in
30.2
mm
30 º 7147 lbf
31800
N
9035 lbf
40200
N
Nylon CAD Icon (for items table)
3208 AJ/2RS 40 mm Contact Seals 3.1496 in
80
mm
1.1890 in
30.2
mm
30 º 7147 lbf
31800
N
9035 lbf
40200
N
Steel CAD Icon (for items table)
3208 ATN1/2RS 40 mm Contact Seals 3.1496 in
80
mm
1.1890 in
30.2
mm
30 º 7147 lbf
31800
N
9035 lbf
40200
N
Nylon CAD Icon (for items table)
3208 ATN1/2RSC3 40 mm Contact Seals 3.1496 in
80
mm
1.1890 in
30.2
mm
30 º 7147 lbf
31800
N
9058 lbf
40300
N
Nylon CAD Icon (for items table)
3208 ATN1/C3 40 mm Open 3.1496 in
80
mm
1.1890 in
30.2
mm
30 º 7147 lbf
31800
N
9058 lbf
40300
N
Nylon CAD Icon (for items table)
3208 ATN1/ZZC3 40 mm Shields 3.1496 in
80
mm
1.1890 in
30.2
mm
30 º 7147 lbf
31800
N
9035 lbf
40200
N
Polyamide CAD Icon (for items table)
3208 AJ/C3 40 mm Open 3.1496 in
80
mm
1.1890 in
30.2
mm
30 º 7147 lbf
31800
N
9035 lbf
40200
N
Steel CAD Icon (for items table)
3208 AJ/2RSC3 40 mm Contact Seals 3.1496 in
80
mm
1.1890 in
30.2
mm
30 º 7147 lbf
31800
N
9035 lbf
40200
N
Steel CAD Icon (for items table)
3208 AJ/2RS/VSL609 40 mm Contact Seals 3.1496 in
80
mm
1.1890 in
30.2
mm
30 º 7147 lbf
31800
N
9035 lbf
40200
N
Steel CAD Icon (for items table)
3308 ATN1 40 mm Open 3.5433 in
90
mm
1.4370 in
36.5
mm
30 º 9935 lbf
44200
N
13598 lbf
60500
N
Nylon CAD Icon (for items table)
3308 AJ 40 mm Open 3.5433 in
90
mm
1.4370 in
36.5
mm
30 º 9935 lbf
44200
N
13598 lbf
60500
N
Steel CAD Icon (for items table)
3308 ATN1/2RS 40 mm Contact Seals 3.5433 in
90
mm
1.4370 in
36.5
mm
30 º 9935 lbf
44200
N
13598 lbf
60500
N
Nylon CAD Icon (for items table)
3308 ATN1/C3 40 mm Open 3.5433 in
90
mm
1.4370 in
36.5
mm
30 º 9935 lbf
44200
N
13598 lbf
60500
N
Nylon CAD Icon (for items table)
3308 AJ/C3 40 mm Open 3.5433 in
90
mm
1.4370 in
36.5
mm
30 º 9935 lbf
44200
N
13598 lbf
60500
N
Steel CAD Icon (for items table)
3308 ATN1/2RSC3 40 mm Contact Seals 3.5433 in
90
mm
1.4370 in
36.5
mm
30 º 9935 lbf
44200
N
13598 lbf
60500
N
Polyamide CAD Icon (for items table)
3209 ATN1 45 mm Open 3.3465 in
85
mm
1.1890 in
30.2
mm
30 º 7327 lbf
32600
N
8991 lbf
40000
N
Nylon CAD Icon (for items table)
3209 AJ 45 mm Open 3.3465 in
85
mm
1.1890 in
30.2
mm
30 º 7327 lbf
32600
N
8991 lbf
40000
N
Steel CAD Icon (for items table)
3209 ATN1/ZZ 45 mm Shields 3.3465 in
85
mm
1.1890 in
30.2
mm
30 º 7327 lbf
32600
N
8991 lbf
40000
N
Nylon CAD Icon (for items table)
  Results 101 - 125 of 174  1 2 3 4 5 »