Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

Features

D - Outer Diameter (in)

D - Outer Diameter (mm)

C - Ring Width (in)

C - Ring Width (mm)

C1 ISO - Dynamic Radial Rating (lbf)

C1 ISO - Dynamic Radial Rating (N)

Cage Material

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

Add To Cart/Request Quote
N/A 35 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A Shields N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Open N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Open N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Shields N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Shields N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9058 lbf40300 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Open N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9058 lbf40300 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Shields N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Open N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Open N/A 3.5433 in90 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Open N/A 3.5433 in90 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Contact Seals N/A 3.5433 in90 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Open N/A 3.5433 in90 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Open N/A 3.5433 in90 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Contact Seals N/A 3.5433 in90 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A Open N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Nylon N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A Open N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A Shields N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Nylon N/A CAD Add To Cart
Request Quote
101 - 125 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »