Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 3209 AJ/2RS | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3209 ATN1/2RS | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3209 ATN1/C3 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3209 AJ/C3 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3209 AJ/2RSC3 | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3209 ATN1/2RSC3 | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
| 3209 ATN1/ZZC3 | d - Bore N/A 45 mm | Features N/A Shields | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3209 AJ/2RS/VSL609 | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3309 ATN1 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.5630 in39.7 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 11148 lbf49600 N | C1 ISO - Dynamic Radial Rating N/A 14924 lbf66400 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3309 AJ | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.5630 in39.7 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 11148 lbf49600 N | C1 ISO - Dynamic Radial Rating N/A 14924 lbf66400 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3309 ATN1/C3 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.5630 in39.7 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 11148 lbf49600 N | C1 ISO - Dynamic Radial Rating N/A 14924 lbf66400 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3309 AJ/C3 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.5630 in39.7 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 11148 lbf49600 N | C1 ISO - Dynamic Radial Rating N/A 14924 lbf66400 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3210 ATN1 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3210 AJ | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3210 ATN1/ZZ | d - Bore N/A 50 mm | Features N/A Shields | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3210 AJ/2RS | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3210 ATN1/2RS | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3210 ATN1/2RSC3 | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8923 lbf39700 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3210 ATN1/C3 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8923 lbf39700 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3210 AJ/C3 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3210 AJ/2RSC3 | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3210 ATN1/ZZC3 | d - Bore N/A 50 mm | Features N/A Shields | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3210 AJ/2RS/VSL609 | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3310 ATN1 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.748 in44.4 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 13508 lbf60100 N | C1 ISO - Dynamic Radial Rating N/A 17734 lbf78900 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3310 AJ | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.748 in44.4 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 13508 lbf60100 N | C1 ISO - Dynamic Radial Rating N/A 17734 lbf78900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |