COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
151 - 174 of 174 | Results Per Page | View | Unit of Measure
« 6 7 

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

Quantity Add To Cart/Request Quote
N/A 50 mm N/A Open N/A 4.3307 in110 mm N/A 1.748 in44.4 mm N/A 30 º N/A 13508 lbf60100 N N/A 17734 lbf78900 N N/A Nylon N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A Open N/A 4.3307 in110 mm N/A 1.748 in44.4 mm N/A 30 º N/A 13508 lbf60100 N N/A 17734 lbf78900 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Open N/A 3.937 in100 mm N/A 1.3110 in33.3 mm N/A 30 º N/A 10766 lbf47900 N N/A 12789 lbf56900 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Contact Seals N/A 3.937 in100 mm N/A 1.3110 in33.3 mm N/A 30 º N/A 10766 lbf47900 N N/A 12789 lbf56900 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Contact Seals N/A 3.937 in100 mm N/A 1.3110 in33.3 mm N/A 30 º N/A 10766 lbf47900 N N/A 12789 lbf56900 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Open N/A 3.937 in100 mm N/A 1.3110 in33.3 mm N/A 30 º N/A 10766 lbf47900 N N/A 12789 lbf56900 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Contact Seals N/A 3.937 in100 mm N/A 1.3110 in33.3 mm N/A 30 º N/A 10766 lbf47900 N N/A 12789 lbf56900 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Open N/A 4.7244 in120 mm N/A 1.937 in49.2 mm N/A 30 º N/A 15958 lbf71000 N N/A 20723 lbf92200 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Open N/A 4.7244 in120 mm N/A 1.937 in49.2 mm N/A 30 º N/A 15958 lbf71000 N N/A 20723 lbf92200 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A Open N/A 4.3307 in110 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 12047 lbf53600 N N/A 13463 lbf59900 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A Contact Seals N/A 4.3307 in110 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 12047 lbf53600 N N/A 13463 lbf59900 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A Open N/A 4.3307 in110 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 12047 lbf53600 N N/A 13463 lbf59900 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A Contact Seals N/A 4.3307 in110 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 12047 lbf53600 N N/A 13463 lbf59900 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A Contact Seals N/A 4.3307 in110 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 12047 lbf53600 N N/A 13463 lbf59900 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A Open N/A 5.1181 in130 mm N/A 2.1260 in54.0 mm N/A 30 º N/A 21420 lbf95300 N N/A 27309 lbf121500 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A Open N/A 5.1181 in130 mm N/A 2.1260 in54.0 mm N/A 30 º N/A 21420 lbf95300 N N/A 27309 lbf121500 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A Open N/A 4.7244 in120 mm N/A 1.5 in38.1 mm N/A 30 º N/A 14969 lbf66600 N N/A 16520 lbf73500 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A Open N/A 4.7244 in120 mm N/A 1.5 in38.1 mm N/A 30 º N/A 14969 lbf66600 N N/A 16520 lbf73500 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A Open N/A 5.5118 in140 mm N/A 2.3110 in58.7 mm N/A 30 º N/A 23285 lbf103600 N N/A 29129 lbf129600 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A Open N/A 5.5118 in140 mm N/A 2.3110 in58.7 mm N/A 30 º N/A 23285 lbf103600 N N/A 29129 lbf129600 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 70 mm N/A Open N/A 5.9055 in150 mm N/A 2.5 in63.5 mm N/A 30 º N/A 28095 lbf125000 N N/A 34838 lbf155000 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 70 mm N/A Open N/A 5.9055 in150 mm N/A 2.5 in63.5 mm N/A 30 º N/A 28095 lbf125000 N N/A 34838 lbf155000 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A Open N/A 6.2992 in160 mm N/A 2.6889 in68.3 mm N/A 30 º N/A 31473 lbf140000 N N/A 39566 lbf176000 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A Open N/A 7.4803 in190 mm N/A 2.874 in73 mm N/A 30 º N/A 40465 lbf180000 N N/A 46760 lbf208000 N N/A Steel N/A CAD Icon (for items table) Add To Cart
Request Quote
151 - 174 of 174 | Results Per Page | View | Unit of Measure
« 6 7