Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 3310 ATN1/C3 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.748 in44.4 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 13508 lbf60100 N | C1 ISO - Dynamic Radial Rating N/A 17734 lbf78900 N | Cage Material N/A Nylon |
CAD
N/A
|
Add To Cart
Request Quote |
| 3310 AJ/C3 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.748 in44.4 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 13508 lbf60100 N | C1 ISO - Dynamic Radial Rating N/A 17734 lbf78900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3211 AJ | d - Bore N/A 55 mm | Features N/A Open | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.3110 in33.3 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10766 lbf47900 N | C1 ISO - Dynamic Radial Rating N/A 12789 lbf56900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3211 AJ/2RS | d - Bore N/A 55 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.3110 in33.3 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10766 lbf47900 N | C1 ISO - Dynamic Radial Rating N/A 12789 lbf56900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3211 AJ/2RSC3 | d - Bore N/A 55 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.3110 in33.3 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10766 lbf47900 N | C1 ISO - Dynamic Radial Rating N/A 12789 lbf56900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3211 AJ/C3 | d - Bore N/A 55 mm | Features N/A Open | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.3110 in33.3 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10766 lbf47900 N | C1 ISO - Dynamic Radial Rating N/A 12789 lbf56900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3211 AJ/2RS/VSL609 | d - Bore N/A 55 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.3110 in33.3 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10766 lbf47900 N | C1 ISO - Dynamic Radial Rating N/A 12789 lbf56900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3311 AJ | d - Bore N/A 55 mm | Features N/A Open | D - Outer Diameter N/A 4.7244 in120 mm | C - Ring Width N/A 1.937 in49.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 15958 lbf71000 N | C1 ISO - Dynamic Radial Rating N/A 20723 lbf92200 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3311 AJ/C3 | d - Bore N/A 55 mm | Features N/A Open | D - Outer Diameter N/A 4.7244 in120 mm | C - Ring Width N/A 1.937 in49.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 15958 lbf71000 N | C1 ISO - Dynamic Radial Rating N/A 20723 lbf92200 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3212 AJ | d - Bore N/A 60 mm | Features N/A Open | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.4370 in36.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12047 lbf53600 N | C1 ISO - Dynamic Radial Rating N/A 13463 lbf59900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3212 AJ/2RS | d - Bore N/A 60 mm | Features N/A Contact Seals | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.4370 in36.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12047 lbf53600 N | C1 ISO - Dynamic Radial Rating N/A 13463 lbf59900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3212 AJ/C3 | d - Bore N/A 60 mm | Features N/A Open | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.4370 in36.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12047 lbf53600 N | C1 ISO - Dynamic Radial Rating N/A 13463 lbf59900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3212 AJ/2RSC3 | d - Bore N/A 60 mm | Features N/A Contact Seals | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.4370 in36.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12047 lbf53600 N | C1 ISO - Dynamic Radial Rating N/A 13463 lbf59900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3212 AJ/2RS/VSL609 | d - Bore N/A 60 mm | Features N/A Contact Seals | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.4370 in36.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12047 lbf53600 N | C1 ISO - Dynamic Radial Rating N/A 13463 lbf59900 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3312 AJ | d - Bore N/A 60 mm | Features N/A Open | D - Outer Diameter N/A 5.1181 in130 mm | C - Ring Width N/A 2.1260 in54.0 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 21420 lbf95300 N | C1 ISO - Dynamic Radial Rating N/A 27309 lbf121500 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3312 AJ/C3 | d - Bore N/A 60 mm | Features N/A Open | D - Outer Diameter N/A 5.1181 in130 mm | C - Ring Width N/A 2.1260 in54.0 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 21420 lbf95300 N | C1 ISO - Dynamic Radial Rating N/A 27309 lbf121500 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3213 AJ | d - Bore N/A 65 mm | Features N/A Open | D - Outer Diameter N/A 4.7244 in120 mm | C - Ring Width N/A 1.5 in38.1 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 14969 lbf66600 N | C1 ISO - Dynamic Radial Rating N/A 16520 lbf73500 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3213 AJ/C3 | d - Bore N/A 65 mm | Features N/A Open | D - Outer Diameter N/A 4.7244 in120 mm | C - Ring Width N/A 1.5 in38.1 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 14969 lbf66600 N | C1 ISO - Dynamic Radial Rating N/A 16520 lbf73500 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3313 AJ | d - Bore N/A 65 mm | Features N/A Open | D - Outer Diameter N/A 5.5118 in140 mm | C - Ring Width N/A 2.3110 in58.7 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 23285 lbf103600 N | C1 ISO - Dynamic Radial Rating N/A 29129 lbf129600 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3313 AJ/C3 | d - Bore N/A 65 mm | Features N/A Open | D - Outer Diameter N/A 5.5118 in140 mm | C - Ring Width N/A 2.3110 in58.7 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 23285 lbf103600 N | C1 ISO - Dynamic Radial Rating N/A 29129 lbf129600 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3314 AJ | d - Bore N/A 70 mm | Features N/A Open | D - Outer Diameter N/A 5.9055 in150 mm | C - Ring Width N/A 2.5 in63.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 28095 lbf125000 N | C1 ISO - Dynamic Radial Rating N/A 34838 lbf155000 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3314 AJ/C3 | d - Bore N/A 70 mm | Features N/A Open | D - Outer Diameter N/A 5.9055 in150 mm | C - Ring Width N/A 2.5 in63.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 28095 lbf125000 N | C1 ISO - Dynamic Radial Rating N/A 34838 lbf155000 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3315 AJ/C3 | d - Bore N/A 75 mm | Features N/A Open | D - Outer Diameter N/A 6.2992 in160 mm | C - Ring Width N/A 2.6889 in68.3 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 31473 lbf140000 N | C1 ISO - Dynamic Radial Rating N/A 39566 lbf176000 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 3318 AJ/C3 | d - Bore N/A 90 mm | Features N/A Open | D - Outer Diameter N/A 7.4803 in190 mm | C - Ring Width N/A 2.874 in73 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 40465 lbf180000 N | C1 ISO - Dynamic Radial Rating N/A 46760 lbf208000 N | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |