Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
3209 ATN1/ZZC3 | d - Bore N/A 45 mm | Features N/A Shields | D - Outer Diameter N/A 85 mm3.3465 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 32600 N7327 lbf | C1 ISO - Dynamic Radial Rating N/A 40000 N8991 lbf | Cage Material N/A Nylon | CAD N/A |
3209 AJ/2RS/VSL609 | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 85 mm3.3465 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 32600 N7327 lbf | C1 ISO - Dynamic Radial Rating N/A 40000 N8991 lbf | Cage Material N/A Steel | CAD N/A |
3210 ATN1 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39900 N8968 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Nylon | CAD N/A |
3210 AJ | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39900 N8968 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Steel | CAD N/A |
3210 ATN1/ZZ | d - Bore N/A 50 mm | Features N/A Shields | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39900 N8968 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Nylon | CAD N/A |
3210 AJ/2RS | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39900 N8968 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Steel | CAD N/A |
3210 ATN1/2RS | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39900 N8968 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Nylon | CAD N/A |
3210 ATN1/2RSC3 | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39700 N8923 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Nylon | CAD N/A |
3210 ATN1/C3 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39700 N8923 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Nylon | CAD N/A |
3210 AJ/C3 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39900 N8968 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Steel | CAD N/A |
3210 AJ/2RSC3 | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39900 N8968 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Steel | CAD N/A |
3210 ATN1/ZZC3 | d - Bore N/A 50 mm | Features N/A Shields | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39900 N8968 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Nylon | CAD N/A |
3210 AJ/2RS/VSL609 | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39900 N8968 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Steel | CAD N/A |
3308 ATN1 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 36.5 mm1.4370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 44200 N9935 lbf | C1 ISO - Dynamic Radial Rating N/A 60500 N13598 lbf | Cage Material N/A Nylon | CAD N/A |
3308 AJ | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 36.5 mm1.4370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 44200 N9935 lbf | C1 ISO - Dynamic Radial Rating N/A 60500 N13598 lbf | Cage Material N/A Steel | CAD N/A |
3308 ATN1/2RS | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 36.5 mm1.4370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 44200 N9935 lbf | C1 ISO - Dynamic Radial Rating N/A 60500 N13598 lbf | Cage Material N/A Nylon | CAD N/A |
3308 ATN1/C3 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 36.5 mm1.4370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 44200 N9935 lbf | C1 ISO - Dynamic Radial Rating N/A 60500 N13598 lbf | Cage Material N/A Nylon | CAD N/A |
3308 AJ/C3 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 36.5 mm1.4370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 44200 N9935 lbf | C1 ISO - Dynamic Radial Rating N/A 60500 N13598 lbf | Cage Material N/A Steel | CAD N/A |
3308 ATN1/2RSC3 | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 36.5 mm1.4370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 44200 N9935 lbf | C1 ISO - Dynamic Radial Rating N/A 60500 N13598 lbf | Cage Material N/A Polyamide | CAD N/A |
3211 AJ | d - Bore N/A 55 mm | Features N/A Open | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 33.3 mm1.3110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47900 N10766 lbf | C1 ISO - Dynamic Radial Rating N/A 56900 N12789 lbf | Cage Material N/A Steel | CAD N/A |
3211 AJ/2RS | d - Bore N/A 55 mm | Features N/A Contact Seals | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 33.3 mm1.3110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47900 N10766 lbf | C1 ISO - Dynamic Radial Rating N/A 56900 N12789 lbf | Cage Material N/A Steel | CAD N/A |
3211 AJ/2RSC3 | d - Bore N/A 55 mm | Features N/A Contact Seals | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 33.3 mm1.3110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47900 N10766 lbf | C1 ISO - Dynamic Radial Rating N/A 56900 N12789 lbf | Cage Material N/A Steel | CAD N/A |
3211 AJ/C3 | d - Bore N/A 55 mm | Features N/A Open | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 33.3 mm1.3110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47900 N10766 lbf | C1 ISO - Dynamic Radial Rating N/A 56900 N12789 lbf | Cage Material N/A Steel | CAD N/A |
3211 AJ/2RS/VSL609 | d - Bore N/A 55 mm | Features N/A Contact Seals | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 33.3 mm1.3110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47900 N10766 lbf | C1 ISO - Dynamic Radial Rating N/A 56900 N12789 lbf | Cage Material N/A Steel | CAD N/A |
3309 ATN1 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 39.7 mm1.5630 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 49600 N11148 lbf | C1 ISO - Dynamic Radial Rating N/A 66400 N14924 lbf | Cage Material N/A Nylon | CAD N/A |