Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 174 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

Features

D - Outer Diameter (mm)

D - Outer Diameter (in)

C - Ring Width (mm)

C - Ring Width (in)

C1 ISO - Dynamic Radial Rating (N)

C1 ISO - Dynamic Radial Rating (lbf)

Cage Material

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

Sort by
N/A 50 mm N/A Contact Seals N/A 90 mm3.5433 in N/A 30.2 mm1.1890 in N/A 30 º N/A 39900 N8968 lbf N/A 43900 N9867 lbf N/A Steel N/A CAD
N/A 50 mm N/A Contact Seals N/A 90 mm3.5433 in N/A 30.2 mm1.1890 in N/A 30 º N/A 39900 N8968 lbf N/A 43900 N9867 lbf N/A Nylon N/A CAD
N/A 55 mm N/A Contact Seals N/A 100 mm3.937 in N/A 33.3 mm1.3110 in N/A 30 º N/A 47900 N10766 lbf N/A 56900 N12789 lbf N/A Steel N/A CAD
N/A 60 mm N/A Contact Seals N/A 110 mm4.3307 in N/A 36.5 mm1.4370 in N/A 30 º N/A 53600 N12047 lbf N/A 59900 N13463 lbf N/A Steel N/A CAD
N/A 20 mm N/A Open N/A 47 mm1.8504 in N/A 20.6 mm0.8110 in N/A 30 º N/A 10400 N2338 lbf N/A 15300 N3439 lbf N/A Nylon N/A CAD
N/A 25 mm N/A Open N/A 52 mm2.0472 in N/A 20.6 mm0.8110 in N/A 30 º N/A 11900 N2675 lbf N/A 16300 N3664 lbf N/A Nylon N/A CAD
N/A 30 mm N/A Open N/A 62 mm2.4409 in N/A 23.8 mm0.9370 in N/A 30 º N/A 20500 N4608 lbf N/A 28600 N6428 lbf N/A Nylon N/A CAD
N/A 30 mm N/A Contact Seals N/A 62 mm2.4409 in N/A 23.8 mm0.9370 in N/A 30 º N/A 20500 N4608 lbf N/A 28600 N6428 lbf N/A Nylon N/A CAD
N/A 35 mm N/A Open N/A 72 mm2.8346 in N/A 27 mm1.063 in N/A 30 º N/A 23700 N5327 lbf N/A 30500 N6855 lbf N/A Nylon N/A CAD
N/A 40 mm N/A Contact Seals N/A 80 mm3.1496 in N/A 30.2 mm1.1890 in N/A 30 º N/A 31800 N7147 lbf N/A 40300 N9058 lbf N/A Nylon N/A CAD
N/A 40 mm N/A Open N/A 80 mm3.1496 in N/A 30.2 mm1.1890 in N/A 30 º N/A 31800 N7147 lbf N/A 40300 N9058 lbf N/A Nylon N/A CAD
N/A 45 mm N/A Open N/A 85 mm3.3465 in N/A 30.2 mm1.1890 in N/A 30 º N/A 32600 N7327 lbf N/A 40000 N8991 lbf N/A Nylon N/A CAD
N/A 50 mm N/A Contact Seals N/A 90 mm3.5433 in N/A 30.2 mm1.1890 in N/A 30 º N/A 39700 N8923 lbf N/A 43900 N9867 lbf N/A Nylon N/A CAD
N/A 50 mm N/A Open N/A 90 mm3.5433 in N/A 30.2 mm1.1890 in N/A 30 º N/A 39700 N8923 lbf N/A 43900 N9867 lbf N/A Nylon N/A CAD
N/A 15 mm N/A Open N/A 42 mm1.6535 in N/A 19 mm0.748 in N/A 30 º N/A 8700 N1955 lbf N/A 14200 N3192 lbf N/A Nylon N/A CAD
N/A 17 mm N/A Open N/A 47 mm1.8504 in N/A 22.2 mm0.8740 in N/A 30 º N/A 10000 N2248 lbf N/A 15800 N3551 lbf N/A Nylon N/A CAD
N/A 20 mm N/A Open N/A 52 mm2.0472 in N/A 22.2 mm0.8740 in N/A 30 º N/A 14700 N3304 lbf N/A 22600 N5080 lbf N/A Nylon N/A CAD
N/A 20 mm N/A Open N/A 52 mm2.0472 in N/A 22.2 mm0.8740 in N/A 30 º N/A 14700 N3304 lbf N/A 22600 N5080 lbf N/A Steel N/A CAD
N/A 25 mm N/A Open N/A 62 mm2.4409 in N/A 25.4 mm1 in N/A 30 º N/A 19400 N4360 lbf N/A 28900 N6496 lbf N/A Nylon N/A CAD
N/A 25 mm N/A Open N/A 62 mm2.4409 in N/A 25.4 mm1 in N/A 30 º N/A 19400 N4360 lbf N/A 28900 N6496 lbf N/A Steel N/A CAD
N/A 15 mm N/A Contact Seals N/A 42 mm1.6535 in N/A 19 mm0.748 in N/A 30 º N/A 8700 N1955 lbf N/A 14200 N3192 lbf N/A Nylon N/A CAD
N/A 17 mm N/A Contact Seals N/A 47 mm1.8504 in N/A 22.2 mm0.8740 in N/A 30 º N/A 10000 N2248 lbf N/A 15800 N3551 lbf N/A Nylon N/A CAD
N/A 20 mm N/A Contact Seals N/A 52 mm2.0472 in N/A 22.2 mm0.8740 in N/A 30 º N/A 14700 N3304 lbf N/A 22600 N5080 lbf N/A Nylon N/A CAD
N/A 20 mm N/A Shields N/A 52 mm2.0472 in N/A 22.2 mm0.8740 in N/A 30 º N/A 14700 N3304 lbf N/A 22600 N5080 lbf N/A Nylon N/A CAD
N/A 25 mm N/A Contact Seals N/A 62 mm2.4409 in N/A 25.4 mm1 in N/A 30 º N/A 19400 N4360 lbf N/A 28900 N6496 lbf N/A Nylon N/A CAD
51 - 75 of 174 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »