Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
3305 ATN1/ZZC3 | d - Bore N/A 25 mm | Features N/A Shields | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 19400 N4360 lbf | C1 ISO - Dynamic Radial Rating N/A 28900 N6496 lbf | Cage Material N/A Polyamide | CAD N/A |
3207 ATN1 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 27 mm1.063 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 23700 N5327 lbf | C1 ISO - Dynamic Radial Rating N/A 30500 N6855 lbf | Cage Material N/A Nylon | CAD N/A |
3207 AJ | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 27 mm1.063 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 23700 N5327 lbf | C1 ISO - Dynamic Radial Rating N/A 30500 N6855 lbf | Cage Material N/A Steel | CAD N/A |
3207 AJ/ZZ | d - Bore N/A 35 mm | Features N/A Shields | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 27 mm1.063 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 23700 N5327 lbf | C1 ISO - Dynamic Radial Rating N/A 30500 N6855 lbf | Cage Material N/A Steel | CAD N/A |
3207 ATN1/ZZ | d - Bore N/A 35 mm | Features N/A Shields | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 27 mm1.063 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 23700 N5327 lbf | C1 ISO - Dynamic Radial Rating N/A 30500 N6855 lbf | Cage Material N/A Nylon | CAD N/A |
3207 AJ/2RS | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 27 mm1.063 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 23700 N5327 lbf | C1 ISO - Dynamic Radial Rating N/A 30500 N6855 lbf | Cage Material N/A Steel | CAD N/A |
3207 ATN1/2RS | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 27 mm1.063 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 23700 N5327 lbf | C1 ISO - Dynamic Radial Rating N/A 30500 N6855 lbf | Cage Material N/A Nylon | CAD N/A |
3207 ATN1/C3 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 27 mm1.063 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 23700 N5327 lbf | C1 ISO - Dynamic Radial Rating N/A 30500 N6855 lbf | Cage Material N/A Nylon | CAD N/A |
3207 ATN1/ZZC3 | d - Bore N/A 35 mm | Features N/A Shields | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 27 mm1.063 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 23700 N5327 lbf | C1 ISO - Dynamic Radial Rating N/A 30500 N6855 lbf | Cage Material N/A Polyamide | CAD N/A |
3207 AJ/C3 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 27 mm1.063 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 23700 N5327 lbf | C1 ISO - Dynamic Radial Rating N/A 30500 N6855 lbf | Cage Material N/A Steel | CAD N/A |
3207 AJ/2RSC3 | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 27 mm1.063 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 23700 N5327 lbf | C1 ISO - Dynamic Radial Rating N/A 30500 N6855 lbf | Cage Material N/A Steel | CAD N/A |
3207 ATN1/2RSC3 | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 27 mm1.063 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 23700 N5327 lbf | C1 ISO - Dynamic Radial Rating N/A 30500 N6855 lbf | Cage Material N/A Polyamide | CAD N/A |
3207 AJ/2RS/VSL609 | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 27 mm1.063 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 23700 N5327 lbf | C1 ISO - Dynamic Radial Rating N/A 30500 N6855 lbf | Cage Material N/A Steel | CAD N/A |
3306 ATN1 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 29200 N6563 lbf | C1 ISO - Dynamic Radial Rating N/A 39500 N8878 lbf | Cage Material N/A Nylon | CAD N/A |
3306 AJ | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 29200 N6563 lbf | C1 ISO - Dynamic Radial Rating N/A 39500 N8878 lbf | Cage Material N/A Steel | CAD N/A |
3306 ATN1/2RS | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 29200 N6563 lbf | C1 ISO - Dynamic Radial Rating N/A 39500 N8878 lbf | Cage Material N/A Nylon | CAD N/A |
3306 ATN1/ZZ | d - Bore N/A 30 mm | Features N/A Shields | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 29200 N6563 lbf | C1 ISO - Dynamic Radial Rating N/A 39500 N8878 lbf | Cage Material N/A Nylon | CAD N/A |
3306 ATN1/C3 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 29200 N6563 lbf | C1 ISO - Dynamic Radial Rating N/A 39500 N8878 lbf | Cage Material N/A Nylon | CAD N/A |
3306 AJ/C3 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 29200 N6563 lbf | C1 ISO - Dynamic Radial Rating N/A 39500 N8878 lbf | Cage Material N/A Steel | CAD N/A |
3306 ATN1/2RSC3 | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 29200 N6563 lbf | C1 ISO - Dynamic Radial Rating N/A 39500 N8878 lbf | Cage Material N/A Polyamide | CAD N/A |
3306 ATN1/ZZC3 | d - Bore N/A 30 mm | Features N/A Shields | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 29200 N6563 lbf | C1 ISO - Dynamic Radial Rating N/A 39500 N8878 lbf | Cage Material N/A Polyamide | CAD N/A |
3209 ATN1 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 85 mm3.3465 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 32600 N7327 lbf | C1 ISO - Dynamic Radial Rating N/A 40000 N8991 lbf | Cage Material N/A Nylon | CAD N/A |
3209 AJ | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 85 mm3.3465 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 32600 N7327 lbf | C1 ISO - Dynamic Radial Rating N/A 40000 N8991 lbf | Cage Material N/A Steel | CAD N/A |
3209 ATN1/ZZ | d - Bore N/A 45 mm | Features N/A Shields | D - Outer Diameter N/A 85 mm3.3465 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 32600 N7327 lbf | C1 ISO - Dynamic Radial Rating N/A 40000 N8991 lbf | Cage Material N/A Nylon | CAD N/A |
3209 AJ/2RS | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 85 mm3.3465 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 32600 N7327 lbf | C1 ISO - Dynamic Radial Rating N/A 40000 N8991 lbf | Cage Material N/A Steel | CAD N/A |