Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
3209 ATN1/2RS | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 85 mm3.3465 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 32600 N7327 lbf | C1 ISO - Dynamic Radial Rating N/A 40000 N8991 lbf | Cage Material N/A Nylon | CAD N/A |
3209 ATN1/C3 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 85 mm3.3465 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 32600 N7327 lbf | C1 ISO - Dynamic Radial Rating N/A 40000 N8991 lbf | Cage Material N/A Nylon | CAD N/A |
3209 AJ/C3 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 85 mm3.3465 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 32600 N7327 lbf | C1 ISO - Dynamic Radial Rating N/A 40000 N8991 lbf | Cage Material N/A Steel | CAD N/A |
3209 AJ/2RSC3 | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 85 mm3.3465 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 32600 N7327 lbf | C1 ISO - Dynamic Radial Rating N/A 40000 N8991 lbf | Cage Material N/A Steel | CAD N/A |
3209 ATN1/2RSC3 | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 85 mm3.3465 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 32600 N7327 lbf | C1 ISO - Dynamic Radial Rating N/A 40000 N8991 lbf | Cage Material N/A Polyamide | CAD N/A |
3209 ATN1/ZZC3 | d - Bore N/A 45 mm | Features N/A Shields | D - Outer Diameter N/A 85 mm3.3465 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 32600 N7327 lbf | C1 ISO - Dynamic Radial Rating N/A 40000 N8991 lbf | Cage Material N/A Nylon | CAD N/A |
3209 AJ/2RS/VSL609 | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 85 mm3.3465 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 32600 N7327 lbf | C1 ISO - Dynamic Radial Rating N/A 40000 N8991 lbf | Cage Material N/A Steel | CAD N/A |
3208 ATN1 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 31800 N7147 lbf | C1 ISO - Dynamic Radial Rating N/A 40200 N9035 lbf | Cage Material N/A Nylon | CAD N/A |
3208 AJ | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 31800 N7147 lbf | C1 ISO - Dynamic Radial Rating N/A 40200 N9035 lbf | Cage Material N/A Steel | CAD N/A |
3208 AJ/ZZ | d - Bore N/A 40 mm | Features N/A Shields | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 31800 N7147 lbf | C1 ISO - Dynamic Radial Rating N/A 40200 N9035 lbf | Cage Material N/A Steel | CAD N/A |
3208 ATN1/ZZ | d - Bore N/A 40 mm | Features N/A Shields | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 31800 N7147 lbf | C1 ISO - Dynamic Radial Rating N/A 40200 N9035 lbf | Cage Material N/A Nylon | CAD N/A |
3208 AJ/2RS | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 31800 N7147 lbf | C1 ISO - Dynamic Radial Rating N/A 40200 N9035 lbf | Cage Material N/A Steel | CAD N/A |
3208 ATN1/2RS | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 31800 N7147 lbf | C1 ISO - Dynamic Radial Rating N/A 40200 N9035 lbf | Cage Material N/A Nylon | CAD N/A |
3208 ATN1/ZZC3 | d - Bore N/A 40 mm | Features N/A Shields | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 31800 N7147 lbf | C1 ISO - Dynamic Radial Rating N/A 40200 N9035 lbf | Cage Material N/A Polyamide | CAD N/A |
3208 AJ/C3 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 31800 N7147 lbf | C1 ISO - Dynamic Radial Rating N/A 40200 N9035 lbf | Cage Material N/A Steel | CAD N/A |
3208 AJ/2RSC3 | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 31800 N7147 lbf | C1 ISO - Dynamic Radial Rating N/A 40200 N9035 lbf | Cage Material N/A Steel | CAD N/A |
3208 AJ/2RS/VSL609 | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 31800 N7147 lbf | C1 ISO - Dynamic Radial Rating N/A 40200 N9035 lbf | Cage Material N/A Steel | CAD N/A |
3208 ATN1/2RSC3 | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 31800 N7147 lbf | C1 ISO - Dynamic Radial Rating N/A 40300 N9058 lbf | Cage Material N/A Nylon | CAD N/A |
3208 ATN1/C3 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 31800 N7147 lbf | C1 ISO - Dynamic Radial Rating N/A 40300 N9058 lbf | Cage Material N/A Nylon | CAD N/A |
3210 ATN1 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39900 N8968 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Nylon | CAD N/A |
3210 AJ | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39900 N8968 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Steel | CAD N/A |
3210 ATN1/ZZ | d - Bore N/A 50 mm | Features N/A Shields | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39900 N8968 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Nylon | CAD N/A |
3210 AJ/2RS | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39900 N8968 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Steel | CAD N/A |
3210 ATN1/2RS | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39900 N8968 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Nylon | CAD N/A |
3210 ATN1/2RSC3 | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 39700 N8923 lbf | C1 ISO - Dynamic Radial Rating N/A 43900 N9867 lbf | Cage Material N/A Nylon | CAD N/A |