Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
3204 ATN1/2RS | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10400 N2338 lbf | C1 ISO - Dynamic Radial Rating N/A 15300 N3439 lbf | Cage Material N/A Nylon | CAD N/A |
3204 ATN1/C3 | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10400 N2338 lbf | C1 ISO - Dynamic Radial Rating N/A 15300 N3439 lbf | Cage Material N/A Nylon | CAD N/A |
3204 AJ/C3 | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10400 N2338 lbf | C1 ISO - Dynamic Radial Rating N/A 15300 N3439 lbf | Cage Material N/A Steel | CAD N/A |
3204 ATN1/ZZC3 | d - Bore N/A 20 mm | Features N/A Shields | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10400 N2338 lbf | C1 ISO - Dynamic Radial Rating N/A 15300 N3439 lbf | Cage Material N/A Polyamide | CAD N/A |
3204 AJ/2RSC3 | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10400 N2338 lbf | C1 ISO - Dynamic Radial Rating N/A 15300 N3439 lbf | Cage Material N/A Steel | CAD N/A |
3204 ATN1/2RSC3 | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10400 N2338 lbf | C1 ISO - Dynamic Radial Rating N/A 15300 N3439 lbf | Cage Material N/A Polyamide | CAD N/A |
3204 AJ/2RS/VSL609 | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10400 N2338 lbf | C1 ISO - Dynamic Radial Rating N/A 15300 N3439 lbf | Cage Material N/A Steel | CAD N/A |
3303 ATN1 | d - Bore N/A 17 mm | Features N/A Open | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10000 N2248 lbf | C1 ISO - Dynamic Radial Rating N/A 15800 N3551 lbf | Cage Material N/A Nylon | CAD N/A |
3303 ATN1/2RS | d - Bore N/A 17 mm | Features N/A Contact Seals | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10000 N2248 lbf | C1 ISO - Dynamic Radial Rating N/A 15800 N3551 lbf | Cage Material N/A Nylon | CAD N/A |
3303 ATN1/C3 | d - Bore N/A 17 mm | Features N/A Open | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10000 N2248 lbf | C1 ISO - Dynamic Radial Rating N/A 15800 N3551 lbf | Cage Material N/A Polyamide | CAD N/A |
3303 ATN1/2RSC3 | d - Bore N/A 17 mm | Features N/A Contact Seals | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10000 N2248 lbf | C1 ISO - Dynamic Radial Rating N/A 15800 N3551 lbf | Cage Material N/A Polyamide | CAD N/A |
3205 ATN1 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12000 N2697 lbf | C1 ISO - Dynamic Radial Rating N/A 16300 N3664 lbf | Cage Material N/A Nylon | CAD N/A |
3205 AJ | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12000 N2697 lbf | C1 ISO - Dynamic Radial Rating N/A 16300 N3664 lbf | Cage Material N/A Steel | CAD N/A |
3205 AJ/ZZ | d - Bore N/A 25 mm | Features N/A Shields | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12000 N2697 lbf | C1 ISO - Dynamic Radial Rating N/A 16300 N3664 lbf | Cage Material N/A Steel | CAD N/A |
3205 ATN1/ZZ | d - Bore N/A 25 mm | Features N/A Shields | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12000 N2697 lbf | C1 ISO - Dynamic Radial Rating N/A 16300 N3664 lbf | Cage Material N/A Nylon | CAD N/A |
3205 AJ/2RS | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12000 N2697 lbf | C1 ISO - Dynamic Radial Rating N/A 16300 N3664 lbf | Cage Material N/A Steel | CAD N/A |
3205 ATN1/2RS | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12000 N2697 lbf | C1 ISO - Dynamic Radial Rating N/A 16300 N3664 lbf | Cage Material N/A Nylon | CAD N/A |
3205 ATN1/C3 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 11900 N2675 lbf | C1 ISO - Dynamic Radial Rating N/A 16300 N3664 lbf | Cage Material N/A Nylon | CAD N/A |
3205 ATN1/ZZC3 | d - Bore N/A 25 mm | Features N/A Shields | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12000 N2697 lbf | C1 ISO - Dynamic Radial Rating N/A 16300 N3664 lbf | Cage Material N/A Polyamide | CAD N/A |
3205 AJ/C3 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12000 N2697 lbf | C1 ISO - Dynamic Radial Rating N/A 16300 N3664 lbf | Cage Material N/A Steel | CAD N/A |
3205 AJ/2RSC3 | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12000 N2697 lbf | C1 ISO - Dynamic Radial Rating N/A 16300 N3664 lbf | Cage Material N/A Steel | CAD N/A |
3205 ATN1/2RSC3 | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12000 N2697 lbf | C1 ISO - Dynamic Radial Rating N/A 16300 N3664 lbf | Cage Material N/A Polyamide | CAD N/A |
3205 AJ/2RS/VSL609 | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12000 N2697 lbf | C1 ISO - Dynamic Radial Rating N/A 16300 N3664 lbf | Cage Material N/A Steel | CAD N/A |
3304 ATN1 | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 14700 N3304 lbf | C1 ISO - Dynamic Radial Rating N/A 22600 N5080 lbf | Cage Material N/A Nylon | CAD N/A |
3304 AJ | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 14700 N3304 lbf | C1 ISO - Dynamic Radial Rating N/A 22600 N5080 lbf | Cage Material N/A Steel | CAD N/A |