All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
>
View Items
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
Check up to five results to perform an action.
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 186
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
Bearing Width
Contact Angle
C0 - Static Radial Rating
C1 ISO - Dynamic Radial Rating
Cage Type
Cage Material
CAD
7200 BTN1
10
mm
30
mm
1.1811
in
9
mm
0.3543
in
40
º
2580
N
580
lbf
5650
N
1270
lbf
Molded
Polyamide
7200 BTN1/CN
10
mm
30
mm
1.1811
in
9
mm
0.3543
in
40
º
2580
N
580
lbf
5650
N
1270
lbf
Molded
Polyamide
7201 BTN1
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
40
º
3700
N
832
lbf
7400
N
1663
lbf
Molded
Polyamide
7201 BTN1/CN
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
40
º
3700
N
832
lbf
7400
N
1663
lbf
Molded
Polyamide
7201 BJ
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
40
º
3700
N
832
lbf
7400
N
1663
lbf
Molded
Steel
7201 BJ/CN
12
mm
32
mm
1.2598
in
10
mm
0.3937
in
40
º
3700
N
832
lbf
7400
N
1663
lbf
Molded
Steel
7301 BTN1
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
40
º
5000
N
1124
lbf
10500
N
2360
lbf
Molded
Polyamide
7301 BJ
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
40
º
5000
N
1124
lbf
10500
N
2360
lbf
Molded
Steel
7301 BJ/CN
12
mm
37
mm
1.4567
in
12
mm
0.4724
in
40
º
5000
N
1124
lbf
10500
N
2361
lbf
Molded
Steel
7202 BTN1
15
mm
35
mm
1.378
in
11
mm
0.4331
in
40
º
4300
N
966
lbf
7900
N
1775
lbf
Molded
Polyamide
7202 BTN1/CN
15
mm
35
mm
1.378
in
11
mm
0.4331
in
40
º
4300
N
966
lbf
7900
N
1776
lbf
Molded
Polyamide
7202 BJ
15
mm
35
mm
1.378
in
11
mm
0.4331
in
40
º
4300
N
966
lbf
7900
N
1775
lbf
Molded
Steel
7202 BJ/CN
15
mm
35
mm
1.378
in
11
mm
0.4331
in
40
º
4300
N
966
lbf
7900
N
1776
lbf
Molded
Steel
7202 BTN1/2RSUL
15
mm
35
mm
1.378
in
11
mm
0.4331
in
40
º
4300
N
966
lbf
7900
N
1775
lbf
Molded
Polyamide
7302 BTN1
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
40
º
6600
N
1483
lbf
13000
N
2922
lbf
Molded
Polyamide
7302 BTN1/CN
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
40
º
6600
N
1483
lbf
13000
N
2922
lbf
Molded
Polyamide
7302 BJ
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
40
º
6600
N
1483
lbf
13000
N
2922
lbf
Molded
Steel
7302 BJ/CN
15
mm
42
mm
1.6535
in
13
mm
0.5118
in
40
º
6600
N
1483
lbf
13000
N
2922
lbf
Molded
Steel
7203 BTN1
17
mm
40
mm
1.5748
in
12
mm
0.4724
in
40
º
5500
N
1236
lbf
9900
N
2225
lbf
Molded
Polyamide
7203 BTN1/CN
17
mm
40
mm
1.5748
in
12
mm
0.4724
in
40
º
5500
N
1236
lbf
9900
N
2225
lbf
Molded
Polyamide
7203 BM/CN
17
mm
40
mm
1.5748
in
12
mm
0.4724
in
40
º
5500
N
1236
lbf
9900
N
2225
lbf
Machined
Brass
7203 BJ
17
mm
40
mm
1.5748
in
12
mm
0.4724
in
40
º
5500
N
1236
lbf
9900
N
2225
lbf
Molded
Steel
7303 BTN1
17
mm
47
mm
1.8504
in
14
mm
0.5512
in
40
º
8300
N
1866
lbf
16000
N
3596
lbf
Molded
Polyamide
7303 BTN1/CN
17
mm
47
mm
1.8504
in
14
mm
0.5512
in
40
º
8300
N
1866
lbf
16000
N
3596
lbf
Molded
Polyamide
7303 BTN1/UL
17
mm
47
mm
1.8504
in
14
mm
0.5512
in
40
º
8300
N
1866
lbf
16000
N
3596
lbf
Molded
Polyamide
Results 1 - 25 of 186
1
2
3
4
5
»