All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
>
View Items
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
Check up to five results to perform an action.
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 186
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
Bearing Width
Contact Angle
C0 - Static Radial Rating
C1 ISO - Dynamic Radial Rating
Cage Type
Cage Material
CAD
7200 BTN1
10
mm
1.1811
in
30
mm
0.3543
in
9
mm
40
º
580
lbf
2580
N
1270
lbf
5650
N
Molded
Polyamide
7200 BTN1/CN
10
mm
1.1811
in
30
mm
0.3543
in
9
mm
40
º
580
lbf
2580
N
1270
lbf
5650
N
Molded
Polyamide
7201 BTN1
12
mm
1.2598
in
32
mm
0.3937
in
10
mm
40
º
832
lbf
3700
N
1663
lbf
7400
N
Molded
Polyamide
7201 BTN1/CN
12
mm
1.2598
in
32
mm
0.3937
in
10
mm
40
º
832
lbf
3700
N
1663
lbf
7400
N
Molded
Polyamide
7201 BJ
12
mm
1.2598
in
32
mm
0.3937
in
10
mm
40
º
832
lbf
3700
N
1663
lbf
7400
N
Molded
Steel
7201 BJ/CN
12
mm
1.2598
in
32
mm
0.3937
in
10
mm
40
º
832
lbf
3700
N
1663
lbf
7400
N
Molded
Steel
7301 BTN1
12
mm
1.4567
in
37
mm
0.4724
in
12
mm
40
º
1124
lbf
5000
N
2360
lbf
10500
N
Molded
Polyamide
7301 BJ
12
mm
1.4567
in
37
mm
0.4724
in
12
mm
40
º
1124
lbf
5000
N
2360
lbf
10500
N
Molded
Steel
7301 BJ/CN
12
mm
1.4567
in
37
mm
0.4724
in
12
mm
40
º
1124
lbf
5000
N
2361
lbf
10500
N
Molded
Steel
7202 BTN1
15
mm
1.3780
in
35
mm
0.4331
in
11
mm
40
º
966
lbf
4300
N
1775
lbf
7900
N
Molded
Polyamide
7202 BTN1/CN
15
mm
1.3780
in
35
mm
0.4331
in
11
mm
40
º
966
lbf
4300
N
1776
lbf
7900
N
Molded
Polyamide
7202 BJ
15
mm
1.3780
in
35
mm
0.4331
in
11
mm
40
º
966
lbf
4300
N
1775
lbf
7900
N
Molded
Steel
7202 BJ/CN
15
mm
1.3780
in
35
mm
0.4331
in
11
mm
40
º
966
lbf
4300
N
1776
lbf
7900
N
Molded
Steel
7202 BTN1/2RSUL
15
mm
1.3780
in
35
mm
0.4331
in
11
mm
40
º
966
lbf
4300
N
1775
lbf
7900
N
Molded
Polyamide
7302 BTN1
15
mm
1.6535
in
42
mm
0.5118
in
13
mm
40
º
1483
lbf
6600
N
2922
lbf
13000
N
Molded
Polyamide
7302 BTN1/CN
15
mm
1.6535
in
42
mm
0.5118
in
13
mm
40
º
1483
lbf
6600
N
2922
lbf
13000
N
Molded
Polyamide
7302 BJ
15
mm
1.6535
in
42
mm
0.5118
in
13
mm
40
º
1483
lbf
6600
N
2922
lbf
13000
N
Molded
Steel
7302 BJ/CN
15
mm
1.6535
in
42
mm
0.5118
in
13
mm
40
º
1483
lbf
6600
N
2922
lbf
13000
N
Molded
Steel
7203 BTN1
17
mm
1.5748
in
40
mm
0.4724
in
12
mm
40
º
1236
lbf
5500
N
2225
lbf
9900
N
Molded
Polyamide
7203 BTN1/CN
17
mm
1.5748
in
40
mm
0.4724
in
12
mm
40
º
1236
lbf
5500
N
2225
lbf
9900
N
Molded
Polyamide
7203 BM/CN
17
mm
1.5748
in
40
mm
0.4724
in
12
mm
40
º
1236
lbf
5500
N
2225
lbf
9900
N
Machined
Brass
7203 BJ
17
mm
1.5748
in
40
mm
0.4724
in
12
mm
40
º
1236
lbf
5500
N
2225
lbf
9900
N
Molded
Steel
7303 BTN1
17
mm
1.8504
in
47
mm
0.5512
in
14
mm
40
º
1866
lbf
8300
N
3596
lbf
16000
N
Molded
Polyamide
7303 BTN1/CN
17
mm
1.8504
in
47
mm
0.5512
in
14
mm
40
º
1866
lbf
8300
N
3596
lbf
16000
N
Molded
Polyamide
7303 BTN1/UL
17
mm
1.8504
in
47
mm
0.5512
in
14
mm
40
º
1866
lbf
8300
N
3596
lbf
16000
N
Molded
Polyamide
Results 1 - 25 of 186
1
2
3
4
5
»