All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
>
View Items
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
Check up to five results to perform an action.
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 186
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
Bearing Width
Contact Angle
C0 - Static Radial Rating
C1 ISO - Dynamic Radial Rating
Cage Type
Cage Material
CAD
7303 BJ
17
mm
1.8504
in
47
mm
0.5512
in
14
mm
40
º
1866
lbf
8300
N
3596
lbf
16000
N
Molded
Steel
7303 BJ/CN
17
mm
1.8504
in
47
mm
0.5512
in
14
mm
40
º
1866
lbf
8300
N
3596
lbf
16000
N
Molded
Steel
7204 BTN1
20
mm
1.8504
in
47
mm
0.5512
in
14
mm
40
º
1730
lbf
7700
N
2989
lbf
13300
N
Molded
Polyamide
7204 BTN1/CN
20
mm
1.8504
in
47
mm
0.5512
in
14
mm
40
º
1731
lbf
7700
N
2989
lbf
13300
N
Molded
Polyamide
7204 BM/CL
20
mm
1.8504
in
47
mm
0.5512
in
14
mm
40
º
1731
lbf
7700
N
2989
lbf
13300
N
Machined
Brass
7204 BJ
20
mm
1.8504
in
47
mm
0.5512
in
14
mm
40
º
1730
lbf
7700
N
2989
lbf
13300
N
Molded
Steel
7304 BTN1
20
mm
2.0472
in
52
mm
0.5906
in
15
mm
40
º
2180
lbf
9700
N
3888
lbf
17300
N
Molded
Polyamide
7304 BM/CN
20
mm
2.0472
in
52
mm
0.5906
in
15
mm
40
º
2180
lbf
9700
N
3888
lbf
17300
N
Machined
Brass
7304 BTN1/CN
20
mm
2.0472
in
52
mm
0.5906
in
15
mm
40
º
2180
lbf
9700
N
3888
lbf
17300
N
Molded
Polyamide
7304 BTN1/UL
20
mm
2.0472
in
52
mm
0.5906
in
15
mm
40
º
2180
lbf
9700
N
3888
lbf
17300
N
Molded
Polyamide
7304 BJ
20
mm
2.0472
in
52
mm
0.5906
in
15
mm
40
º
2180
lbf
9700
N
3888
lbf
17300
N
Molded
Steel
7205 BTN1
25
mm
2.0472
in
52
mm
0.5906
in
15
mm
40
º
2112
lbf
9400
N
3326
lbf
14800
N
Molded
Polyamide
7205 BTN1/CN
25
mm
2.0472
in
52
mm
0.5906
in
15
mm
40
º
2113
lbf
9400
N
3326
lbf
14800
N
Molded
Polyamide
7205 BM/CN
25
mm
2.0472
in
52
mm
0.5906
in
15
mm
40
º
2113
lbf
9400
N
3326
lbf
14800
N
Machined
Brass
7205 BM/CL
25
mm
2.0472
in
52
mm
0.5906
in
15
mm
40
º
2113
lbf
9400
N
3326
lbf
14800
N
Machined
Brass
7205 BJ
25
mm
2.0472
in
52
mm
0.5906
in
15
mm
40
º
2112
lbf
9400
N
3326
lbf
14800
N
Molded
Steel
7305 BTN1
25
mm
2.4409
in
62
mm
0.6693
in
17
mm
40
º
3169
lbf
14100
N
5484
lbf
24400
N
Molded
Polyamide
7305 BM/CN
25
mm
2.4409
in
62
mm
0.6693
in
17
mm
40
º
3169
lbf
14100
N
5484
lbf
24400
N
Machined
Brass
7305 BTN1/CN
25
mm
2.4409
in
62
mm
0.6693
in
17
mm
40
º
3169
lbf
14100
N
5484
lbf
24400
N
Molded
Polyamide
7305 BTN1/UL
25
mm
2.4409
in
62
mm
0.6693
in
17
mm
40
º
3169
lbf
14100
N
5484
lbf
24400
N
Molded
Polyamide
7305 BJ
25
mm
2.4409
in
62
mm
0.6693
in
17
mm
40
º
3169
lbf
14100
N
5484
lbf
24400
N
Molded
Steel
7206 BTN1
30
mm
2.4409
in
62
mm
0.6299
in
16
mm
40
º
3034
lbf
13500
N
4607
lbf
20500
N
Molded
Polyamide
7206 BM/CN
30
mm
2.4409
in
62
mm
0.6299
in
16
mm
40
º
3034
lbf
13500
N
4608
lbf
20500
N
Machined
Brass
7206 BTN1/CN
30
mm
2.4409
in
62
mm
0.6299
in
16
mm
40
º
3034
lbf
13500
N
4608
lbf
20500
N
Molded
Polyamide
7206 BJ
30
mm
2.4409
in
62
mm
0.6299
in
16
mm
40
º
3034
lbf
13500
N
4607
lbf
20500
N
Molded
Steel
Results 26 - 50 of 186
1
2
3
4
5
»