All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
>
View Items
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
Check up to five results to perform an action.
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 186
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
Bearing Width
Contact Angle
C0 - Static Radial Rating
C1 ISO - Dynamic Radial Rating
Cage Type
Cage Material
CAD
7306 BTN1
30
mm
2.8346
in
72
mm
0.7480
in
19
mm
40
º
4338
lbf
19300
N
6968
lbf
31000
N
Molded
Polyamide
7306 BM/CN
30
mm
2.8346
in
72
mm
0.7480
in
19
mm
40
º
4338
lbf
19300
N
6968
lbf
31000
N
Machined
Brass
7306 BTN1/CN
30
mm
2.8346
in
72
mm
0.7480
in
19
mm
40
º
4338
lbf
19300
N
6968
lbf
31000
N
Molded
Polyamide
7306 BM/UL
30
mm
2.8346
in
72
mm
0.7480
in
19
mm
40
º
4338
lbf
19300
N
6968
lbf
31000
N
Machined
Brass
7306 BTN1/UL
30
mm
2.8346
in
72
mm
0.7480
in
19
mm
40
º
4338
lbf
19300
N
6968
lbf
31000
N
Molded
Polyamide
7306 BJ
30
mm
2.8346
in
72
mm
0.7480
in
19
mm
40
º
4338
lbf
19300
N
6968
lbf
31000
N
Molded
Steel
7207 BTN1
35
mm
2.8346
in
72
mm
0.6693
in
17
mm
40
º
4135
lbf
18400
N
6090
lbf
27100
N
Molded
Polyamide
7207 BM/CN
35
mm
2.8346
in
72
mm
0.6693
in
17
mm
40
º
4136
lbf
18400
N
6091
lbf
27100
N
Machined
Brass
7207 BTN1/CN
35
mm
2.8346
in
72
mm
0.6693
in
17
mm
40
º
4136
lbf
18400
N
6091
lbf
27100
N
Molded
Polyamide
7207 BJ
35
mm
2.8346
in
72
mm
0.6693
in
17
mm
40
º
4135
lbf
18400
N
6090
lbf
27100
N
Molded
Steel
7307 BTN1
35
mm
3.1496
in
80
mm
0.8268
in
21
mm
40
º
5439
lbf
24200
N
8631
lbf
38400
N
Molded
Polyamide
7307 BM/CN
35
mm
3.1496
in
80
mm
0.8268
in
21
mm
40
º
5439
lbf
24200
N
8631
lbf
38400
N
Machined
Brass
7307 BTN1/CN
35
mm
3.1496
in
80
mm
0.8268
in
21
mm
40
º
5439
lbf
24200
N
8631
lbf
38400
N
Molded
Polyamide
7307 BM/UL
35
mm
3.1496
in
80
mm
0.8268
in
21
mm
40
º
5439
lbf
24200
N
8631
lbf
38400
N
Machined
Brass
7307 BTN1/UL
35
mm
3.1496
in
80
mm
0.8268
in
21
mm
40
º
5439
lbf
24200
N
8631
lbf
38400
N
Molded
Polyamide
7307 BJ
35
mm
3.1496
in
80
mm
0.8268
in
21
mm
40
º
5439
lbf
24200
N
8631
lbf
38400
N
Molded
Steel
7208 BTN1
40
mm
3.1496
in
80
mm
0.7087
in
18
mm
40
º
5349
lbf
23800
N
7753
lbf
34500
N
Molded
Polyamide
7208 BM/CN
40
mm
3.1496
in
80
mm
0.7087
in
18
mm
40
º
5349
lbf
23800
N
7754
lbf
34500
N
Machined
Brass
7208 BTN1/CN
40
mm
3.1496
in
80
mm
0.7087
in
18
mm
40
º
5349
lbf
23800
N
7754
lbf
34500
N
Molded
Polyamide
7208 BJ
40
mm
3.1496
in
80
mm
0.7087
in
18
mm
40
º
5349
lbf
23800
N
7753
lbf
34500
N
Molded
Steel
7308 BTN1
40
mm
3.5433
in
90
mm
0.9055
in
23
mm
40
º
6226
lbf
27700
N
9485
lbf
42200
N
Molded
Polyamide
7308 BM/CN
40
mm
3.5433
in
90
mm
0.9055
in
23
mm
40
º
6226
lbf
27700
N
9485
lbf
42200
N
Machined
Brass
7308 BTN1/CN
40
mm
3.5433
in
90
mm
0.9055
in
23
mm
40
º
6226
lbf
27700
N
9485
lbf
42200
N
Molded
Polyamide
7308 BM/UL
40
mm
3.5433
in
90
mm
0.9055
in
23
mm
40
º
6226
lbf
27700
N
9485
lbf
42200
N
Machined
Brass
7308 BTN1/UL
40
mm
3.5433
in
90
mm
0.9055
in
23
mm
40
º
6226
lbf
27700
N
9485
lbf
42200
N
Molded
Polyamide
Results 51 - 75 of 186
1
2
3
4
5
»