All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Timken® Single Row Angular Contact Ball Bearings (7200, 7300) > View Items  

Timken® Single Row Angular Contact Ball Bearings (7200, 7300)

Check up to five results to perform an action.


Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 186  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

7308 BJ 40 mm 3.5433 in
90
mm
0.9055 in
23
mm
40 º 6226 lbf
27700
N
9485 lbf
42200
N
Molded Steel CAD Icon (for items table)
7209 BTN1 45 mm 3.3465 in
85
mm
0.7480 in
19
mm
40 º 5483 lbf
24400
N
7708 lbf
34300
N
Molded Polyamide CAD Icon (for items table)
7209 BM/CN 45 mm 3.3465 in
85
mm
0.7480 in
19
mm
40 º 5484 lbf
24400
N
7709 lbf
34300
N
Machined Brass CAD Icon (for items table)
7209 BTN1/CN 45 mm 3.3465 in
85
mm
0.7480 in
19
mm
40 º 5484 lbf
24400
N
7709 lbf
34300
N
Molded Polyamide CAD Icon (for items table)
7209 BJ 45 mm 3.3465 in
85
mm
0.7480 in
19
mm
40 º 5483 lbf
24400
N
7708 lbf
34300
N
Molded Steel CAD Icon (for items table)
7309 BTN1 45 mm 3.9370 in
100
mm
0.9843 in
25
mm
40 º 8271 lbf
36800
N
12362 lbf
55000
N
Molded Polyamide CAD Icon (for items table)
7309 BM/CN 45 mm 3.9370 in
100
mm
0.9843 in
25
mm
40 º 8271 lbf
36800
N
12362 lbf
55000
N
Machined Brass CAD Icon (for items table)
7309 BTN1/CN 45 mm 3.9370 in
100
mm
0.9843 in
25
mm
40 º 8271 lbf
36800
N
12362 lbf
55000
N
Molded Polyamide CAD Icon (for items table)
7309 BM/UL 45 mm 3.9370 in
100
mm
0.9843 in
25
mm
40 º 8271 lbf
36800
N
12362 lbf
55000
N
Machined Brass CAD Icon (for items table)
7309 BTN1/UL 45 mm 3.9370 in
100
mm
0.9843 in
25
mm
40 º 8271 lbf
36800
N
12362 lbf
55000
N
Molded Polyamide CAD Icon (for items table)
7309 BJ 45 mm 3.9370 in
100
mm
0.9843 in
25
mm
40 º 8271 lbf
36800
N
12362 lbf
55000
N
Molded Steel CAD Icon (for items table)
7210 BTN1 50 mm 3.5433 in
90
mm
0.7874 in
20
mm
40 º 6427 lbf
28600
N
8427 lbf
37500
N
Molded Polyamide CAD Icon (for items table)
7210 BM/CN 50 mm 3.5433 in
90
mm
0.7874 in
20
mm
40 º 6428 lbf
28600
N
8429 lbf
37500
N
Machined Brass CAD Icon (for items table)
7210 BTN1/CN 50 mm 3.5433 in
90
mm
0.7874 in
20
mm
40 º 6428 lbf
28600
N
8429 lbf
37500
N
Molded Polyamide CAD Icon (for items table)
7210 BJ 50 mm 3.5433 in
90
mm
0.7874 in
20
mm
40 º 6427 lbf
28600
N
8427 lbf
37500
N
Molded Steel CAD Icon (for items table)
7310 BTN1 50 mm 4.3307 in
110
mm
1.0630 in
27
mm
40 º 10024 lbf
44600
N
14160 lbf
63000
N
Molded Polyamide CAD Icon (for items table)
7310 BM/CN 50 mm 4.3307 in
110
mm
1.0630 in
27
mm
40 º 10024 lbf
44600
N
14160 lbf
63000
N
Machined Brass CAD Icon (for items table)
7310 BTN1/CN 50 mm 4.3307 in
110
mm
1.0630 in
27
mm
40 º 10024 lbf
44600
N
14160 lbf
63000
N
Molded Polyamide CAD Icon (for items table)
7310 BM/UL 50 mm 4.3307 in
110
mm
1.0630 in
27
mm
40 º 10024 lbf
44600
N
14160 lbf
63000
N
Machined Brass CAD Icon (for items table)
7310 BTN1/UL 50 mm 4.3307 in
110
mm
1.0630 in
27
mm
40 º 10024 lbf
44600
N
14160 lbf
63000
N
Molded Polyamide CAD Icon (for items table)
7310 BJ 50 mm 4.3307 in
110
mm
1.0630 in
27
mm
40 º 10769 lbf
47900
N
15333 lbf
68200
N
Molded Steel CAD Icon (for items table)
7211 BTN1 55 mm 3.9370 in
100
mm
0.8268 in
21
mm
40 º 8090 lbf
36000
N
10450 lbf
46500
N
Molded Polyamide CAD Icon (for items table)
7211 BM/CN 55 mm 3.9370 in
100
mm
0.8268 in
21
mm
40 º 8091 lbf
36000
N
10452 lbf
46500
N
Machined Brass CAD Icon (for items table)
7211 BTN1/CN 55 mm 3.9370 in
100
mm
0.8268 in
21
mm
40 º 8091 lbf
36000
N
10452 lbf
46500
N
Molded Polyamide CAD Icon (for items table)
7211 BJ 55 mm 3.9370 in
100
mm
0.8268 in
21
mm
40 º 8090 lbf
36000
N
10450 lbf
46500
N
Molded Steel CAD Icon (for items table)
  Results 76 - 100 of 186  1 2 3 4 5 »