Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
151 - 186 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (C)

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Contact Angle

CAD

7216 BJ N/A 80 mm N/A 5.5118 in140 mm N/A 1.0236 in26 mm N/A 18091 lbf80500 N N/A 15619 lbf69500 N N/A 40 º N/A CAD Icon (for items table)
7316 BM/CN N/A 80 mm N/A 6.6929 in170 mm N/A 1.5354 in39 mm N/A 30343 lbf135000 N N/A 24499 lbf109000 N N/A 40 º N/A CAD Icon (for items table)
7316 BM/UL N/A 80 mm N/A 6.6929 in170 mm N/A 1.5354 in39 mm N/A 30343 lbf135000 N N/A 24499 lbf109000 N N/A 40 º N/A CAD Icon (for items table)
7316 BJ N/A 80 mm N/A 6.6929 in170 mm N/A 1.5354 in39 mm N/A 30306 lbf134800 N N/A 24550 lbf109200 N N/A 40 º N/A CAD Icon (for items table)
7217 BM/CN N/A 85 mm N/A 5.9055 in150 mm N/A 1.1024 in28 mm N/A 17914 lbf79700 N N/A 15778 lbf70200 N N/A 40 º N/A CAD Icon (for items table)
7217 BJ N/A 85 mm N/A 5.9055 in150 mm N/A 1.1024 in28 mm N/A 17918 lbf79700 N N/A 15782 lbf70200 N N/A 40 º N/A CAD Icon (for items table)
7317 BM/CN N/A 85 mm N/A 7.0866 in180 mm N/A 1.6142 in41 mm N/A 32815 lbf146000 N N/A 27421 lbf122000 N N/A 40 º N/A CAD Icon (for items table)
7317 BM/UL N/A 85 mm N/A 7.0866 in180 mm N/A 1.6142 in41 mm N/A 32815 lbf146000 N N/A 27421 lbf122000 N N/A 40 º N/A CAD Icon (for items table)
7317 BJ N/A 85 mm N/A 7.0866 in180 mm N/A 1.6142 in41 mm N/A 32689 lbf145400 N N/A 27428 lbf122000 N N/A 40 º N/A CAD Icon (for items table)
7317 BM N/A 85 mm N/A 7.0866 in180 mm N/A 1.6141 in41 mm N/A 32687 lbf145400 N N/A 27426 lbf122000 N N/A 40 º N/A CAD Icon (for items table)
7317 BTN1 N/A 85 mm N/A 7.0866 in180 mm N/A 1.6142 in41 mm N/A 32689 lbf145400 N N/A 27428 lbf122000 N N/A 40 º N/A CAD Icon (for items table)
7218 BM/CN N/A 90 mm N/A 6.2992 in160 mm N/A 1.1811 in30 mm N/A 23960 lbf106600 N N/A 21060 lbf93700 N N/A 40 º N/A CAD Icon (for items table)
7218 BJ N/A 90 mm N/A 6.2992 in160 mm N/A 1.1811 in30 mm N/A 23966 lbf106600 N N/A 21066 lbf93700 N N/A 40 º N/A CAD Icon (for items table)
7318 BM/CN N/A 90 mm N/A 7.4803 in190 mm N/A 1.6929 in43 mm N/A 35063 lbf156000 N N/A 30343 lbf135000 N N/A 40 º N/A CAD Icon (for items table)
7318 BM/UL N/A 90 mm N/A 7.4803 in190 mm N/A 1.6929 in43 mm N/A 35063 lbf156000 N N/A 30343 lbf135000 N N/A 40 º N/A CAD Icon (for items table)
7318 BJ N/A 90 mm N/A 7.4803 in190 mm N/A 1.6929 in43 mm N/A 33138 lbf147400 N N/A 27878 lbf124000 N N/A 40 º N/A CAD Icon (for items table)
7219 BM/CN N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 26028 lbf115800 N N/A 22634 lbf100700 N N/A 40 º N/A CAD Icon (for items table)
7219 BJ N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 26034 lbf115800 N N/A 22639 lbf100700 N N/A 40 º N/A CAD Icon (for items table)
7319 BM/CN N/A 95 mm N/A 7.874 in200 mm N/A 1.7717 in45 mm N/A 36479 lbf162300 N N/A 31759 lbf141300 N N/A 40 º N/A CAD Icon (for items table)
7319 BJ N/A 95 mm N/A 7.874 in200 mm N/A 1.7717 in45 mm N/A 36488 lbf162300 N N/A 31767 lbf141300 N N/A 40 º N/A CAD Icon (for items table)
7220 BM/CN N/A 100 mm N/A 7.0866 in180 mm N/A 1.3386 in34 mm N/A 29219 lbf130000 N N/A 25623 lbf114000 N N/A 40 º N/A CAD Icon (for items table)
7220 BJ N/A 100 mm N/A 7.0866 in180 mm N/A 1.3386 in34 mm N/A 29227 lbf130000 N N/A 25629 lbf114000 N N/A 40 º N/A CAD Icon (for items table)
7320 BM/CN N/A 100 mm N/A 8.4646 in215 mm N/A 1.8504 in47 mm N/A 42705 lbf190000 N N/A 40008 lbf178000 N N/A 40 º N/A CAD Icon (for items table)
7320 BJ N/A 100 mm N/A 8.4646 in215 mm N/A 1.8504 in47 mm N/A 42716 lbf190000 N N/A 40018 lbf178000 N N/A 40 º N/A CAD Icon (for items table)
7221 BM/CN N/A 105 mm N/A 7.4803 in190 mm N/A 1.4173 in36 mm N/A 30568 lbf136000 N N/A 26972 lbf120000 N N/A 40 º N/A CAD Icon (for items table)
7221 BJ N/A 105 mm N/A 7.4803 in190 mm N/A 1.4173 in36 mm N/A 31924 lbf142000 N N/A 29002 lbf129000 N N/A 40 º N/A CAD Icon (for items table)
7321 BM/CN N/A 105 mm N/A 8.8583 in225 mm N/A 1.9291 in49 mm N/A 42705 lbf190000 N N/A 40457 lbf180000 N N/A 40 º N/A CAD Icon (for items table)
7321 BJ N/A 105 mm N/A 8.8583 in225 mm N/A 1.9291 in49 mm N/A 42671 lbf189800 N N/A 40535 lbf180300 N N/A 40 º N/A CAD Icon (for items table)
7222 BM/CN N/A 110 mm N/A 7.874 in200 mm N/A 1.4961 in38 mm N/A 34614 lbf154000 N N/A 32366 lbf144000 N N/A 40 º N/A CAD Icon (for items table)
7222 BJ N/A 110 mm N/A 7.874 in200 mm N/A 1.4961 in38 mm N/A 34600 lbf153900 N N/A 32442 lbf144300 N N/A 40 º N/A CAD Icon (for items table)
7322 BM/CN N/A 110 mm N/A 9.4488 in240 mm N/A 1.9685 in50 mm N/A 47875 lbf213000 N N/A 46526 lbf207000 N N/A 40 º N/A CAD Icon (for items table)
7322 BJ N/A 110 mm N/A 9.4488 in240 mm N/A 1.9685 in50 mm N/A 47887 lbf213000 N N/A 46425 lbf206500 N N/A 40 º N/A CAD Icon (for items table)
7224 BM/CN N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 37086 lbf165000 N N/A 36412 lbf162000 N N/A 40 º N/A CAD Icon (for items table)
7224 BJ N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 37185 lbf165400 N N/A 36286 lbf161400 N N/A 40 º N/A CAD Icon (for items table)
7226 BM/CN N/A 130 mm N/A 9.0551 in230 mm N/A 1.5748 in40 mm N/A 38435 lbf171000 N N/A 39109 lbf174000 N N/A 40 º N/A CAD Icon (for items table)
7226 BJ N/A 130 mm N/A 9.0551 in230 mm N/A 1.5748 in40 mm N/A 39119 lbf174000 N N/A 39119 lbf174000 N N/A 40 º N/A CAD Icon (for items table)
151 - 186 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4