Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
1 - 50 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (C)

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Contact Angle

CAD

7200 BTN1 N/A 10 mm N/A 1.1811 in30 mm N/A 0.3543 in9 mm N/A 1270 lbf5650 N N/A 580 lbf2580 N N/A 40 º N/A CAD Icon (for items table)
7200 BTN1/CN N/A 10 mm N/A 1.1811 in30 mm N/A 0.3543 in9 mm N/A 1270 lbf5650 N N/A 580 lbf2580 N N/A 40 º N/A CAD Icon (for items table)
7201 BTN1 N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1663 lbf7400 N N/A 832 lbf3700 N N/A 40 º N/A CAD Icon (for items table)
7201 BTN1/CN N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1663 lbf7400 N N/A 832 lbf3700 N N/A 40 º N/A CAD Icon (for items table)
7201 BJ N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1663 lbf7400 N N/A 832 lbf3700 N N/A 40 º N/A CAD Icon (for items table)
7201 BJ/CN N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1663 lbf7400 N N/A 832 lbf3700 N N/A 40 º N/A CAD Icon (for items table)
7301 BTN1 N/A 12 mm N/A 1.4567 in37 mm N/A 0.4724 in12 mm N/A 2360 lbf10500 N N/A 1124 lbf5000 N N/A 40 º N/A CAD Icon (for items table)
7301 BJ N/A 12 mm N/A 1.4567 in37 mm N/A 0.4724 in12 mm N/A 2360 lbf10500 N N/A 1124 lbf5000 N N/A 40 º N/A CAD Icon (for items table)
7301 BJ/CN N/A 12 mm N/A 1.4567 in37 mm N/A 0.4724 in12 mm N/A 2361 lbf10500 N N/A 1124 lbf5000 N N/A 40 º N/A CAD Icon (for items table)
7202 BTN1 N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1775 lbf7900 N N/A 966 lbf4300 N N/A 40 º N/A CAD Icon (for items table)
7202 BTN1/CN N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1776 lbf7900 N N/A 966 lbf4300 N N/A 40 º N/A CAD Icon (for items table)
7202 BJ N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1775 lbf7900 N N/A 966 lbf4300 N N/A 40 º N/A CAD Icon (for items table)
7202 BJ/CN N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1776 lbf7900 N N/A 966 lbf4300 N N/A 40 º N/A CAD Icon (for items table)
7202 BTN1/2RSUL N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1775 lbf7900 N N/A 966 lbf4300 N N/A 40 º N/A CAD Icon (for items table)
7302 BTN1 N/A 15 mm N/A 1.6535 in42 mm N/A 0.5118 in13 mm N/A 2922 lbf13000 N N/A 1483 lbf6600 N N/A 40 º N/A CAD Icon (for items table)
7302 BTN1/CN N/A 15 mm N/A 1.6535 in42 mm N/A 0.5118 in13 mm N/A 2922 lbf13000 N N/A 1483 lbf6600 N N/A 40 º N/A CAD Icon (for items table)
7302 BJ N/A 15 mm N/A 1.6535 in42 mm N/A 0.5118 in13 mm N/A 2922 lbf13000 N N/A 1483 lbf6600 N N/A 40 º N/A CAD Icon (for items table)
7302 BJ/CN N/A 15 mm N/A 1.6535 in42 mm N/A 0.5118 in13 mm N/A 2922 lbf13000 N N/A 1483 lbf6600 N N/A 40 º N/A CAD Icon (for items table)
7203 BTN1 N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 2225 lbf9900 N N/A 1236 lbf5500 N N/A 40 º N/A CAD Icon (for items table)
7203 BTN1/CN N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 2225 lbf9900 N N/A 1236 lbf5500 N N/A 40 º N/A CAD Icon (for items table)
7203 BM/CN N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 2225 lbf9900 N N/A 1236 lbf5500 N N/A 40 º N/A CAD Icon (for items table)
7203 BJ N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 2225 lbf9900 N N/A 1236 lbf5500 N N/A 40 º N/A CAD Icon (for items table)
7303 BTN1 N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 3596 lbf16000 N N/A 1866 lbf8300 N N/A 40 º N/A CAD Icon (for items table)
7303 BTN1/CN N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 3596 lbf16000 N N/A 1866 lbf8300 N N/A 40 º N/A CAD Icon (for items table)
7303 BTN1/UL N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 3596 lbf16000 N N/A 1866 lbf8300 N N/A 40 º N/A CAD Icon (for items table)
7303 BJ N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 3596 lbf16000 N N/A 1866 lbf8300 N N/A 40 º N/A CAD Icon (for items table)
7303 BJ/CN N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 3596 lbf16000 N N/A 1866 lbf8300 N N/A 40 º N/A CAD Icon (for items table)
7204 BTN1 N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2989 lbf13300 N N/A 1730 lbf7700 N N/A 40 º N/A CAD Icon (for items table)
7204 BTN1/CN N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2989 lbf13300 N N/A 1731 lbf7700 N N/A 40 º N/A CAD Icon (for items table)
7204 BM/CL N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2989 lbf13300 N N/A 1731 lbf7700 N N/A 40 º N/A CAD Icon (for items table)
7204 BJ N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2989 lbf13300 N N/A 1730 lbf7700 N N/A 40 º N/A CAD Icon (for items table)
7304 BTN1 N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3888 lbf17300 N N/A 2180 lbf9700 N N/A 40 º N/A CAD Icon (for items table)
7304 BM/CN N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3888 lbf17300 N N/A 2180 lbf9700 N N/A 40 º N/A CAD Icon (for items table)
7304 BTN1/CN N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3888 lbf17300 N N/A 2180 lbf9700 N N/A 40 º N/A CAD Icon (for items table)
7304 BTN1/UL N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3888 lbf17300 N N/A 2180 lbf9700 N N/A 40 º N/A CAD Icon (for items table)
7304 BJ N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3888 lbf17300 N N/A 2180 lbf9700 N N/A 40 º N/A CAD Icon (for items table)
7205 BTN1 N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3326 lbf14800 N N/A 2112 lbf9400 N N/A 40 º N/A CAD Icon (for items table)
7205 BTN1/CN N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3326 lbf14800 N N/A 2113 lbf9400 N N/A 40 º N/A CAD Icon (for items table)
7205 BM/CN N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3326 lbf14800 N N/A 2113 lbf9400 N N/A 40 º N/A CAD Icon (for items table)
7205 BM/CL N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3326 lbf14800 N N/A 2113 lbf9400 N N/A 40 º N/A CAD Icon (for items table)
7205 BJ N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 3326 lbf14800 N N/A 2112 lbf9400 N N/A 40 º N/A CAD Icon (for items table)
7305 BTN1 N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 5484 lbf24400 N N/A 3169 lbf14100 N N/A 40 º N/A CAD Icon (for items table)
7305 BM/CN N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 5484 lbf24400 N N/A 3169 lbf14100 N N/A 40 º N/A CAD Icon (for items table)
7305 BTN1/CN N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 5484 lbf24400 N N/A 3169 lbf14100 N N/A 40 º N/A CAD Icon (for items table)
7305 BTN1/UL N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 5484 lbf24400 N N/A 3169 lbf14100 N N/A 40 º N/A CAD Icon (for items table)
7305 BJ N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 5484 lbf24400 N N/A 3169 lbf14100 N N/A 40 º N/A CAD Icon (for items table)
7206 BTN1 N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 4607 lbf20500 N N/A 3034 lbf13500 N N/A 40 º N/A CAD Icon (for items table)
7206 BM/CN N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 4608 lbf20500 N N/A 3034 lbf13500 N N/A 40 º N/A CAD Icon (for items table)
7206 BTN1/CN N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 4608 lbf20500 N N/A 3034 lbf13500 N N/A 40 º N/A CAD Icon (for items table)
7206 BJ N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 4607 lbf20500 N N/A 3034 lbf13500 N N/A 40 º N/A CAD Icon (for items table)
1 - 50 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4