All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
>
View Items
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
Check up to five results to perform an action.
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 186
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
Bearing Width
Contact Angle
C0 - Static Radial Rating
C1 ISO - Dynamic Radial Rating
Cage Type
Cage Material
CAD
7311 BTN1
55
mm
4.7244
in
120
mm
1.1417
in
29
mm
40
º
12699
lbf
56500
N
17756
lbf
79000
N
Molded
Polyamide
7311 BM/CN
55
mm
4.7244
in
120
mm
1.1417
in
29
mm
40
º
12699
lbf
56500
N
17756
lbf
79000
N
Machined
Brass
7311 BTN1/CN
55
mm
4.7244
in
120
mm
1.1417
in
29
mm
40
º
12699
lbf
56500
N
17756
lbf
79000
N
Molded
Polyamide
7311 BM/UL
55
mm
4.7244
in
120
mm
1.1417
in
29
mm
40
º
12699
lbf
56500
N
17756
lbf
79000
N
Machined
Brass
7311 BTN1/UL
55
mm
4.7244
in
120
mm
1.1417
in
29
mm
40
º
12699
lbf
56500
N
17756
lbf
79000
N
Molded
Polyamide
7311 BJ
55
mm
4.7244
in
120
mm
1.1417
in
29
mm
40
º
12699
lbf
56500
N
17756
lbf
79000
N
Molded
Steel
7212 BTN1
60
mm
4.3307
in
110
mm
0.8661
in
22
mm
40
º
10001
lbf
44500
N
12585
lbf
56000
N
Molded
Polyamide
7212 BM/CN
60
mm
4.3307
in
110
mm
0.8661
in
22
mm
40
º
10002
lbf
44500
N
12587
lbf
56000
N
Machined
Brass
7212 BTN1/CN
60
mm
4.3307
in
110
mm
0.8661
in
22
mm
40
º
10002
lbf
44500
N
12587
lbf
56000
N
Molded
Polyamide
7212 BJ
60
mm
4.3307
in
110
mm
0.8661
in
22
mm
40
º
10001
lbf
44500
N
12585
lbf
56000
N
Molded
Steel
7312 BTN1
60
mm
5.1181
in
130
mm
1.2205
in
31
mm
40
º
13486
lbf
60000
N
19082
lbf
84900
N
Molded
Polyamide
7312 BM/CN
60
mm
5.1181
in
130
mm
1.2205
in
31
mm
40
º
13486
lbf
60000
N
19082
lbf
84900
N
Machined
Brass
7312 BTN1/CN
60
mm
5.1181
in
130
mm
1.2205
in
31
mm
40
º
13486
lbf
60000
N
19082
lbf
84900
N
Molded
Polyamide
7312 BM/UL
60
mm
5.1181
in
130
mm
1.2205
in
31
mm
40
º
13486
lbf
60000
N
19082
lbf
84900
N
Machined
Brass
7312 BTN1/UL
60
mm
5.1181
in
130
mm
1.2205
in
31
mm
40
º
13486
lbf
60000
N
19082
lbf
84900
N
Molded
Polyamide
7312 BJ
60
mm
5.1181
in
130
mm
1.2205
in
31
mm
40
º
13486
lbf
60000
N
19082
lbf
84900
N
Molded
Steel
7312 BJ/CN
60
mm
5.1181
in
130
mm
1.2205
in
31
mm
40
º
13486
lbf
60000
N
19082
lbf
84900
N
Molded
Steel
7213 BTN1
65
mm
4.7244
in
120
mm
0.9055
in
23
mm
40
º
11798
lbf
52500
N
14270
lbf
63500
N
Molded
Polyamide
7213 BM/CN
65
mm
4.7244
in
120
mm
0.9055
in
23
mm
40
º
11800
lbf
52500
N
14272
lbf
63500
N
Machined
Brass
7213 BTN1/CN
65
mm
4.7244
in
120
mm
0.9055
in
23
mm
40
º
11800
lbf
52500
N
14272
lbf
63500
N
Molded
Polyamide
7213 BJ
65
mm
4.7244
in
120
mm
0.9055
in
23
mm
40
º
11798
lbf
52500
N
14270
lbf
63500
N
Molded
Steel
7313 BTN1
65
mm
5.5118
in
140
mm
1.2992
in
33
mm
40
º
16970
lbf
75500
N
22926
lbf
102000
N
Molded
Polyamide
7313 BM/CN
65
mm
5.5118
in
140
mm
1.2992
in
33
mm
40
º
16970
lbf
75500
N
22926
lbf
102000
N
Machined
Brass
7313 BTN1/CN
65
mm
5.5118
in
140
mm
1.2992
in
33
mm
40
º
16970
lbf
75500
N
22926
lbf
102000
N
Molded
Polyamide
7313 BM/UL
65
mm
5.5118
in
140
mm
1.2992
in
33
mm
40
º
16970
lbf
75500
N
22926
lbf
102000
N
Machined
Brass
Results 101 - 125 of 186
1
2
3
4
5
»