All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
>
View Items
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
Check up to five results to perform an action.
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 186
«
6
7
8
Part Number
d - Bore
D - Outer Diameter
Bearing Width
Contact Angle
C0 - Static Radial Rating
C1 ISO - Dynamic Radial Rating
Cage Type
Cage Material
CAD
7313 BTN1/UL
65
mm
5.5118
in
140
mm
1.2992
in
33
mm
40
º
16970
lbf
75500
N
22926
lbf
102000
N
Molded
Polyamide
7313 BJ
65
mm
5.5118
in
140
mm
1.2992
in
33
mm
40
º
16970
lbf
75500
N
22926
lbf
102000
N
Molded
Steel
7214 BTN1
70
mm
4.9213
in
125
mm
0.9449
in
24
mm
40
º
13034
lbf
58000
N
15507
lbf
69000
N
Molded
Polyamide
7214 BM/CN
70
mm
4.9213
in
125
mm
0.9449
in
24
mm
40
º
13036
lbf
58000
N
15509
lbf
69000
N
Machined
Brass
7214 BTN1/CN
70
mm
4.9213
in
125
mm
0.9449
in
24
mm
40
º
13036
lbf
58000
N
15509
lbf
69000
N
Molded
Polyamide
7214 BJ
70
mm
4.9213
in
125
mm
0.9449
in
24
mm
40
º
13034
lbf
58000
N
15507
lbf
69000
N
Molded
Steel
7314 BTN1
70
mm
5.9055
in
150
mm
1.3780
in
35
mm
40
º
19330
lbf
86000
N
25623
lbf
114000
N
Molded
Polyamide
7314 BM/CN
70
mm
5.9055
in
150
mm
1.3780
in
35
mm
40
º
19330
lbf
86000
N
25623
lbf
114000
N
Machined
Brass
7314 BTN1/CN
70
mm
5.9055
in
150
mm
1.3780
in
35
mm
40
º
19330
lbf
86000
N
25623
lbf
114000
N
Molded
Polyamide
7314 BM/UL
70
mm
5.9055
in
150
mm
1.3780
in
35
mm
40
º
19330
lbf
86000
N
25623
lbf
114000
N
Machined
Brass
7314 BTN1/UL
70
mm
5.9055
in
150
mm
1.3780
in
35
mm
40
º
19330
lbf
86000
N
25623
lbf
114000
N
Molded
Polyamide
7314 BJ
70
mm
5.9055
in
150
mm
1.3780
in
35
mm
40
º
19330
lbf
86000
N
25623
lbf
114000
N
Molded
Steel
7215 BTN1
75
mm
5.1181
in
130
mm
0.9843
in
25
mm
40
º
13214
lbf
58800
N
15394
lbf
68500
N
Molded
Polyamide
7215 BM/CN
75
mm
5.1181
in
130
mm
0.9843
in
25
mm
40
º
13216
lbf
58800
N
15396
lbf
68500
N
Machined
Brass
7215 BTN1/CN
75
mm
5.1181
in
130
mm
0.9843
in
25
mm
40
º
13216
lbf
58800
N
15396
lbf
68500
N
Molded
Polyamide
7215 BJ
75
mm
5.1181
in
130
mm
0.9843
in
25
mm
40
º
13214
lbf
58800
N
15394
lbf
68500
N
Molded
Steel
7315 BTN1
75
mm
6.2992
in
160
mm
1.4567
in
37
mm
40
º
21914
lbf
97500
N
28095
lbf
125000
N
Molded
Polyamide
7315 BM/CN
75
mm
6.2992
in
160
mm
1.4567
in
37
mm
40
º
21914
lbf
97500
N
28095
lbf
125000
N
Machined
Brass
7315 BTN1/CN
75
mm
6.2992
in
160
mm
1.4567
in
37
mm
40
º
21914
lbf
97500
N
28095
lbf
125000
N
Molded
Polyamide
7315 BM/UL
75
mm
6.2992
in
160
mm
1.4567
in
37
mm
40
º
21914
lbf
97500
N
28095
lbf
125000
N
Machined
Brass
7315 BTN1/UL
75
mm
6.2992
in
160
mm
1.4567
in
37
mm
40
º
21914
lbf
97500
N
28095
lbf
125000
N
Molded
Polyamide
7315 BJ
75
mm
6.2992
in
160
mm
1.4567
in
37
mm
40
º
21914
lbf
97500
N
28095
lbf
125000
N
Molded
Steel
7216 BTN1
80
mm
5.5118
in
140
mm
1.0236
in
26
mm
40
º
15619
lbf
69500
N
18091
lbf
80500
N
Molded
Polyamide
7216 BM/CN
80
mm
5.5118
in
140
mm
1.0236
in
26
mm
40
º
15621
lbf
69500
N
18093
lbf
80500
N
Machined
Brass
7216 BTN1/CN
80
mm
5.5118
in
140
mm
1.0236
in
26
mm
40
º
15621
lbf
69500
N
18093
lbf
80500
N
Molded
Polyamide
Results 126 - 150 of 186
«
6
7
8