All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Timken® Single Row Angular Contact Ball Bearings (7200, 7300) > View Items  

Timken® Single Row Angular Contact Ball Bearings (7200, 7300)

Check up to five results to perform an action.


Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 151 - 175 of 186 « 6 7 8 

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

7216 BJ 80 mm 5.5118 in
140
mm
1.0236 in
26
mm
40 º 15619 lbf
69500
N
18091 lbf
80500
N
Molded Steel CAD Icon (for items table)
7316 BM/CN 80 mm 6.6929 in
170
mm
1.5354 in
39
mm
40 º 24499 lbf
109000
N
30343 lbf
135000
N
Machined Brass CAD Icon (for items table)
7316 BM/UL 80 mm 6.6929 in
170
mm
1.5354 in
39
mm
40 º 24499 lbf
109000
N
30343 lbf
135000
N
Machined Brass CAD Icon (for items table)
7316 BJ 80 mm 6.6929 in
170
mm
1.5354 in
39
mm
40 º 24550 lbf
109200
N
30306 lbf
134800
N
Molded Steel CAD Icon (for items table)
7217 BM/CN 85 mm 5.9055 in
150
mm
1.1024 in
28
mm
40 º 15778 lbf
70200
N
17914 lbf
79700
N
Machined Brass CAD Icon (for items table)
7217 BJ 85 mm 5.9055 in
150
mm
1.1024 in
28
mm
40 º 15782 lbf
70200
N
17918 lbf
79700
N
Molded Steel CAD Icon (for items table)
7317 BM/CN 85 mm 7.0866 in
180
mm
1.6142 in
41
mm
40 º 27421 lbf
122000
N
32815 lbf
146000
N
Machined Brass CAD Icon (for items table)
7317 BM/UL 85 mm 7.0866 in
180
mm
1.6142 in
41
mm
40 º 27421 lbf
122000
N
32815 lbf
146000
N
Machined Brass CAD Icon (for items table)
7317 BJ 85 mm 7.0866 in
180
mm
1.6142 in
41
mm
40 º 27428 lbf
122000
N
32689 lbf
145400
N
Molded Steel CAD Icon (for items table)
7317 BM 85 mm 7.0866 in
180
mm
1.6141 in
41
mm
40 º 27426 lbf
122000
N
32687 lbf
145400
N
Machined Brass CAD Icon (for items table)
7317 BTN1 85 mm 7.0866 in
180
mm
1.6142 in
41
mm
40 º 27428 lbf
122000
N
32689 lbf
145400
N
Molded Polyamide CAD Icon (for items table)
7218 BM/CN 90 mm 6.2992 in
160
mm
1.1811 in
30
mm
40 º 21060 lbf
93700
N
23960 lbf
106600
N
Machined Brass CAD Icon (for items table)
7218 BJ 90 mm 6.2992 in
160
mm
1.1811 in
30
mm
40 º 21066 lbf
93700
N
23966 lbf
106600
N
Molded Steel CAD Icon (for items table)
7318 BM/CN 90 mm 7.4803 in
190
mm
1.6929 in
43
mm
40 º 30343 lbf
135000
N
35063 lbf
156000
N
Machined Brass CAD Icon (for items table)
7318 BM/UL 90 mm 7.4803 in
190
mm
1.6929 in
43
mm
40 º 30343 lbf
135000
N
35063 lbf
156000
N
Machined Brass CAD Icon (for items table)
7318 BJ 90 mm 7.4803 in
190
mm
1.6929 in
43
mm
40 º 27878 lbf
124000
N
33138 lbf
147400
N
Molded Steel CAD Icon (for items table)
7219 BM/CN 95 mm 6.6929 in
170
mm
1.2598 in
32
mm
40 º 22634 lbf
100700
N
26028 lbf
115800
N
Machined Brass CAD Icon (for items table)
7219 BJ 95 mm 6.6929 in
170
mm
1.2598 in
32
mm
40 º 22639 lbf
100700
N
26034 lbf
115800
N
Molded Steel CAD Icon (for items table)
7319 BM/CN 95 mm 7.8740 in
200
mm
1.7717 in
45
mm
40 º 31759 lbf
141300
N
36479 lbf
162300
N
Machined Brass CAD Icon (for items table)
7319 BJ 95 mm 7.8740 in
200
mm
1.7717 in
45
mm
40 º 31767 lbf
141300
N
36488 lbf
162300
N
Molded Steel CAD Icon (for items table)
7220 BM/CN 100 mm 7.0866 in
180
mm
1.3386 in
34
mm
40 º 25623 lbf
114000
N
29219 lbf
130000
N
Machined Brass CAD Icon (for items table)
7220 BJ 100 mm 7.0866 in
180
mm
1.3386 in
34
mm
40 º 25629 lbf
114000
N
29227 lbf
130000
N
Molded Steel CAD Icon (for items table)
7320 BM/CN 100 mm 8.4646 in
215
mm
1.8504 in
47
mm
40 º 40008 lbf
178000
N
42705 lbf
190000
N
Machined Brass CAD Icon (for items table)
7320 BJ 100 mm 8.4646 in
215
mm
1.8504 in
47
mm
40 º 40018 lbf
178000
N
42716 lbf
190000
N
Molded Steel CAD Icon (for items table)
7221 BM/CN 105 mm 7.4803 in
190
mm
1.4173 in
36
mm
40 º 26972 lbf
120000
N
30568 lbf
136000
N
Machined Brass CAD Icon (for items table)
  Results 151 - 175 of 186 « 6 7 8