All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
>
View Items
Timken® Single Row Angular Contact Ball Bearings (7200, 7300)
Check up to five results to perform an action.
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 176 - 186 of 186
«
6
7
8
Part Number
d - Bore
D - Outer Diameter
Bearing Width
Contact Angle
C0 - Static Radial Rating
C1 ISO - Dynamic Radial Rating
Cage Type
Cage Material
CAD
7221 BJ
105
mm
7.4803
in
190
mm
1.4173
in
36
mm
40
º
29002
lbf
129000
N
31924
lbf
142000
N
Molded
Steel
7321 BM/CN
105
mm
8.8583
in
225
mm
1.9291
in
49
mm
40
º
40457
lbf
180000
N
42705
lbf
190000
N
Machined
Brass
7321 BJ
105
mm
8.8583
in
225
mm
1.9291
in
49
mm
40
º
40535
lbf
180300
N
42671
lbf
189800
N
Molded
Steel
7222 BM/CN
110
mm
7.8740
in
200
mm
1.4961
in
38
mm
40
º
32366
lbf
144000
N
34614
lbf
154000
N
Machined
Brass
7222 BJ
110
mm
7.8740
in
200
mm
1.4961
in
38
mm
40
º
32442
lbf
144300
N
34600
lbf
153900
N
Molded
Steel
7322 BM/CN
110
mm
9.4488
in
240
mm
1.9685
in
50
mm
40
º
46526
lbf
207000
N
47875
lbf
213000
N
Machined
Brass
7322 BJ
110
mm
9.4488
in
240
mm
1.9685
in
50
mm
40
º
46425
lbf
206500
N
47887
lbf
213000
N
Molded
Steel
7224 BM/CN
120
mm
8.4646
in
215
mm
1.5748
in
40
mm
40
º
36412
lbf
162000
N
37086
lbf
165000
N
Machined
Brass
7224 BJ
120
mm
8.4646
in
215
mm
1.5748
in
40
mm
40
º
36286
lbf
161400
N
37185
lbf
165400
N
Molded
Steel
7226 BM/CN
130
mm
9.0551
in
230
mm
1.5748
in
40
mm
40
º
39109
lbf
174000
N
38435
lbf
171000
N
Machined
Brass
7226 BJ
130
mm
9.0551
in
230
mm
1.5748
in
40
mm
40
º
39119
lbf
174000
N
39119
lbf
174000
N
Molded
Steel
Results 176 - 186 of 186
«
6
7
8