Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
7206 BM/CN | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13500 N3034 lbf | C1 ISO - Dynamic Radial Rating N/A 20500 N4608 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7206 BTN1 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13500 N3034 lbf | C1 ISO - Dynamic Radial Rating N/A 20500 N4607 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7206 BTN1/CN | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13500 N3034 lbf | C1 ISO - Dynamic Radial Rating N/A 20500 N4608 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7207 BJ | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18400 N4135 lbf | C1 ISO - Dynamic Radial Rating N/A 27100 N6090 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7207 BM/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18400 N4136 lbf | C1 ISO - Dynamic Radial Rating N/A 27100 N6091 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7207 BTN1 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18400 N4135 lbf | C1 ISO - Dynamic Radial Rating N/A 27100 N6090 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7207 BTN1/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18400 N4136 lbf | C1 ISO - Dynamic Radial Rating N/A 27100 N6091 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7208 BJ | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 23800 N5349 lbf | C1 ISO - Dynamic Radial Rating N/A 34500 N7753 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7208 BM/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 23800 N5349 lbf | C1 ISO - Dynamic Radial Rating N/A 34500 N7754 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7208 BTN1 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 23800 N5349 lbf | C1 ISO - Dynamic Radial Rating N/A 34500 N7753 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7208 BTN1/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 23800 N5349 lbf | C1 ISO - Dynamic Radial Rating N/A 34500 N7754 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7209 BJ | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24400 N5483 lbf | C1 ISO - Dynamic Radial Rating N/A 34300 N7708 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7209 BM/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24400 N5484 lbf | C1 ISO - Dynamic Radial Rating N/A 34300 N7709 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7209 BTN1 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24400 N5483 lbf | C1 ISO - Dynamic Radial Rating N/A 34300 N7708 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7209 BTN1/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24400 N5484 lbf | C1 ISO - Dynamic Radial Rating N/A 34300 N7709 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7210 BJ | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28600 N6427 lbf | C1 ISO - Dynamic Radial Rating N/A 37500 N8427 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7210 BM/CN | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28600 N6428 lbf | C1 ISO - Dynamic Radial Rating N/A 37500 N8429 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7210 BTN1 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28600 N6427 lbf | C1 ISO - Dynamic Radial Rating N/A 37500 N8427 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7210 BTN1/CN | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28600 N6428 lbf | C1 ISO - Dynamic Radial Rating N/A 37500 N8429 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7211 BJ | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36000 N8090 lbf | C1 ISO - Dynamic Radial Rating N/A 46500 N10450 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7211 BM/CN | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36000 N8091 lbf | C1 ISO - Dynamic Radial Rating N/A 46500 N10452 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7211 BTN1 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36000 N8090 lbf | C1 ISO - Dynamic Radial Rating N/A 46500 N10450 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7211 BTN1/CN | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36000 N8091 lbf | C1 ISO - Dynamic Radial Rating N/A 46500 N10452 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7212 BJ | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 22 mm0.8661 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44500 N10001 lbf | C1 ISO - Dynamic Radial Rating N/A 56000 N12585 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7212 BM/CN | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 22 mm0.8661 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44500 N10002 lbf | C1 ISO - Dynamic Radial Rating N/A 56000 N12587 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |