Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
76 - 100 of 186 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

Sort by
N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 40 º N/A 114000 N25623 lbf N/A 130000 N29219 lbf N/A Machined N/A Brass N/A CAD
N/A 105 mm N/A 190 mm7.4803 in N/A 36 mm1.4173 in N/A 40 º N/A 129000 N29002 lbf N/A 142000 N31924 lbf N/A Molded N/A Steel N/A CAD
N/A 105 mm N/A 190 mm7.4803 in N/A 36 mm1.4173 in N/A 40 º N/A 120000 N26972 lbf N/A 136000 N30568 lbf N/A Machined N/A Brass N/A CAD
N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 40 º N/A 144300 N32442 lbf N/A 153900 N34600 lbf N/A Molded N/A Steel N/A CAD
N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 40 º N/A 144000 N32366 lbf N/A 154000 N34614 lbf N/A Machined N/A Brass N/A CAD
N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 40 º N/A 161400 N36286 lbf N/A 165400 N37185 lbf N/A Molded N/A Steel N/A CAD
N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 40 º N/A 162000 N36412 lbf N/A 165000 N37086 lbf N/A Machined N/A Brass N/A CAD
N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 º N/A 174000 N39119 lbf N/A 174000 N39119 lbf N/A Molded N/A Steel N/A CAD
N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 º N/A 174000 N39109 lbf N/A 171000 N38435 lbf N/A Machined N/A Brass N/A CAD
N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 40 º N/A 5000 N1124 lbf N/A 10500 N2360 lbf N/A Molded N/A Steel N/A CAD
N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 40 º N/A 5000 N1124 lbf N/A 10500 N2361 lbf N/A Molded N/A Steel N/A CAD
N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 40 º N/A 5000 N1124 lbf N/A 10500 N2360 lbf N/A Molded N/A Polyamide N/A CAD
N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 40 º N/A 6600 N1483 lbf N/A 13000 N2922 lbf N/A Molded N/A Steel N/A CAD
N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 40 º N/A 6600 N1483 lbf N/A 13000 N2922 lbf N/A Molded N/A Steel N/A CAD
N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 40 º N/A 6600 N1483 lbf N/A 13000 N2922 lbf N/A Molded N/A Polyamide N/A CAD
N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 40 º N/A 6600 N1483 lbf N/A 13000 N2922 lbf N/A Molded N/A Polyamide N/A CAD
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8300 N1866 lbf N/A 16000 N3596 lbf N/A Molded N/A Steel N/A CAD
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8300 N1866 lbf N/A 16000 N3596 lbf N/A Molded N/A Steel N/A CAD
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8300 N1866 lbf N/A 16000 N3596 lbf N/A Molded N/A Polyamide N/A CAD
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8300 N1866 lbf N/A 16000 N3596 lbf N/A Molded N/A Polyamide N/A CAD
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8300 N1866 lbf N/A 16000 N3596 lbf N/A Molded N/A Polyamide N/A CAD
N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9700 N2180 lbf N/A 17300 N3888 lbf N/A Molded N/A Steel N/A CAD
N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9700 N2180 lbf N/A 17300 N3888 lbf N/A Machined N/A Brass N/A CAD
N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9700 N2180 lbf N/A 17300 N3888 lbf N/A Molded N/A Polyamide N/A CAD
N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9700 N2180 lbf N/A 17300 N3888 lbf N/A Molded N/A Polyamide N/A CAD
76 - 100 of 186 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »