Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
7306 BTN1 | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7306 BM/CN | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7306 BTN1/CN | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7306 BM/UL | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7306 BTN1/UL | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7306 BJ | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7207 BTN1 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18400 N4135 lbf | C1 ISO - Dynamic Radial Rating N/A 27100 N6090 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7207 BM/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18400 N4136 lbf | C1 ISO - Dynamic Radial Rating N/A 27100 N6091 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7207 BTN1/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18400 N4136 lbf | C1 ISO - Dynamic Radial Rating N/A 27100 N6091 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7207 BJ | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18400 N4135 lbf | C1 ISO - Dynamic Radial Rating N/A 27100 N6090 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7307 BTN1 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7307 BM/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7307 BTN1/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7307 BM/UL | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7307 BTN1/UL | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7307 BJ | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7208 BTN1 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 23800 N5349 lbf | C1 ISO - Dynamic Radial Rating N/A 34500 N7753 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7208 BM/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 23800 N5349 lbf | C1 ISO - Dynamic Radial Rating N/A 34500 N7754 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7208 BTN1/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 23800 N5349 lbf | C1 ISO - Dynamic Radial Rating N/A 34500 N7754 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7208 BJ | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 23800 N5349 lbf | C1 ISO - Dynamic Radial Rating N/A 34500 N7753 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7209 BTN1 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24400 N5483 lbf | C1 ISO - Dynamic Radial Rating N/A 34300 N7708 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7209 BM/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24400 N5484 lbf | C1 ISO - Dynamic Radial Rating N/A 34300 N7709 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7209 BTN1/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24400 N5484 lbf | C1 ISO - Dynamic Radial Rating N/A 34300 N7709 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7209 BJ | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24400 N5483 lbf | C1 ISO - Dynamic Radial Rating N/A 34300 N7708 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7210 BTN1 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28600 N6427 lbf | C1 ISO - Dynamic Radial Rating N/A 37500 N8427 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |