Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
7215 BTN1 | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58800 N13214 lbf | C1 ISO - Dynamic Radial Rating N/A 68500 N15394 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7215 BM/CN | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58800 N13216 lbf | C1 ISO - Dynamic Radial Rating N/A 68500 N15396 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7215 BTN1/CN | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58800 N13216 lbf | C1 ISO - Dynamic Radial Rating N/A 68500 N15396 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7215 BJ | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58800 N13214 lbf | C1 ISO - Dynamic Radial Rating N/A 68500 N15394 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7216 BTN1 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 69500 N15619 lbf | C1 ISO - Dynamic Radial Rating N/A 80500 N18091 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7216 BM/CN | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 69500 N15621 lbf | C1 ISO - Dynamic Radial Rating N/A 80500 N18093 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7216 BTN1/CN | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 69500 N15621 lbf | C1 ISO - Dynamic Radial Rating N/A 80500 N18093 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7216 BJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 69500 N15619 lbf | C1 ISO - Dynamic Radial Rating N/A 80500 N18091 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7313 BTN1 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7313 BM/CN | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7313 BTN1/CN | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7313 BM/UL | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7313 BTN1/UL | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7313 BJ | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7314 BTN1 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7314 BM/CN | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7314 BTN1/CN | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7314 BM/UL | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7314 BTN1/UL | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7314 BJ | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7217 BM/CN | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 70200 N15778 lbf | C1 ISO - Dynamic Radial Rating N/A 79700 N17914 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7217 BJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 70200 N15782 lbf | C1 ISO - Dynamic Radial Rating N/A 79700 N17918 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7315 BTN1 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 97500 N21914 lbf | C1 ISO - Dynamic Radial Rating N/A 125000 N28095 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7315 BM/CN | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 97500 N21914 lbf | C1 ISO - Dynamic Radial Rating N/A 125000 N28095 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7315 BTN1/CN | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 97500 N21914 lbf | C1 ISO - Dynamic Radial Rating N/A 125000 N28095 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |