Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
7304 BTN1/CN | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9700 N2180 lbf | C1 ISO - Dynamic Radial Rating N/A 17300 N3888 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7305 BM/CN | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 14100 N3169 lbf | C1 ISO - Dynamic Radial Rating N/A 24400 N5484 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7305 BTN1/CN | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 14100 N3169 lbf | C1 ISO - Dynamic Radial Rating N/A 24400 N5484 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7306 BM/CN | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7306 BTN1/CN | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7307 BM/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7307 BTN1/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7308 BM/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27700 N6226 lbf | C1 ISO - Dynamic Radial Rating N/A 42200 N9485 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7308 BTN1/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27700 N6226 lbf | C1 ISO - Dynamic Radial Rating N/A 42200 N9485 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7309 BM/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7309 BTN1/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7310 BM/CN | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44600 N10024 lbf | C1 ISO - Dynamic Radial Rating N/A 63000 N14160 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7310 BTN1/CN | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44600 N10024 lbf | C1 ISO - Dynamic Radial Rating N/A 63000 N14160 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7311 BM/CN | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 56500 N12699 lbf | C1 ISO - Dynamic Radial Rating N/A 79000 N17756 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7311 BTN1/CN | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 56500 N12699 lbf | C1 ISO - Dynamic Radial Rating N/A 79000 N17756 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7312 BM/CN | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 60000 N13486 lbf | C1 ISO - Dynamic Radial Rating N/A 84900 N19082 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7312 BTN1/CN | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 60000 N13486 lbf | C1 ISO - Dynamic Radial Rating N/A 84900 N19082 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7313 BM/CN | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7313 BTN1/CN | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7314 BM/CN | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7314 BTN1/CN | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7315 BM/CN | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 97500 N21914 lbf | C1 ISO - Dynamic Radial Rating N/A 125000 N28095 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7315 BTN1/CN | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 97500 N21914 lbf | C1 ISO - Dynamic Radial Rating N/A 125000 N28095 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7316 BM/CN | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 39 mm1.5354 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 109000 N24499 lbf | C1 ISO - Dynamic Radial Rating N/A 135000 N30343 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7317 BM/CN | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 41 mm1.6142 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 122000 N27421 lbf | C1 ISO - Dynamic Radial Rating N/A 146000 N32815 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |