Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
7314 BTN1/UL | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7315 BM/UL | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 97500 N21914 lbf | C1 ISO - Dynamic Radial Rating N/A 125000 N28095 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7315 BTN1/UL | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 97500 N21914 lbf | C1 ISO - Dynamic Radial Rating N/A 125000 N28095 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7316 BM/UL | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 39 mm1.5354 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 109000 N24499 lbf | C1 ISO - Dynamic Radial Rating N/A 135000 N30343 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7317 BM/UL | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 41 mm1.6142 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 122000 N27421 lbf | C1 ISO - Dynamic Radial Rating N/A 146000 N32815 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7318 BM/UL | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 43 mm1.6929 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 135000 N30343 lbf | C1 ISO - Dynamic Radial Rating N/A 156000 N35063 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7201 BJ | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3700 N832 lbf | C1 ISO - Dynamic Radial Rating N/A 7400 N1663 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7201 BJ/CN | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3700 N832 lbf | C1 ISO - Dynamic Radial Rating N/A 7400 N1663 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7202 BJ | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4300 N966 lbf | C1 ISO - Dynamic Radial Rating N/A 7900 N1775 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7202 BJ/CN | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4300 N966 lbf | C1 ISO - Dynamic Radial Rating N/A 7900 N1776 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7203 BJ | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | Bearing Width N/A 12 mm0.4724 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5500 N1236 lbf | C1 ISO - Dynamic Radial Rating N/A 9900 N2225 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7204 BJ | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 7700 N1730 lbf | C1 ISO - Dynamic Radial Rating N/A 13300 N2989 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7205 BJ | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9400 N2112 lbf | C1 ISO - Dynamic Radial Rating N/A 14800 N3326 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7206 BJ | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13500 N3034 lbf | C1 ISO - Dynamic Radial Rating N/A 20500 N4607 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7207 BJ | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18400 N4135 lbf | C1 ISO - Dynamic Radial Rating N/A 27100 N6090 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7208 BJ | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 23800 N5349 lbf | C1 ISO - Dynamic Radial Rating N/A 34500 N7753 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7209 BJ | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24400 N5483 lbf | C1 ISO - Dynamic Radial Rating N/A 34300 N7708 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7210 BJ | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28600 N6427 lbf | C1 ISO - Dynamic Radial Rating N/A 37500 N8427 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7211 BJ | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36000 N8090 lbf | C1 ISO - Dynamic Radial Rating N/A 46500 N10450 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7212 BJ | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 22 mm0.8661 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44500 N10001 lbf | C1 ISO - Dynamic Radial Rating N/A 56000 N12585 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7213 BJ | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 52500 N11798 lbf | C1 ISO - Dynamic Radial Rating N/A 63500 N14270 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7214 BJ | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58000 N13034 lbf | C1 ISO - Dynamic Radial Rating N/A 69000 N15507 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7215 BJ | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58800 N13214 lbf | C1 ISO - Dynamic Radial Rating N/A 68500 N15394 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7216 BJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 69500 N15619 lbf | C1 ISO - Dynamic Radial Rating N/A 80500 N18091 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7301 BJ | d - Bore N/A 12 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 12 mm0.4724 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5000 N1124 lbf | C1 ISO - Dynamic Radial Rating N/A 10500 N2360 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |