Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
7216 BJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 69500 N15619 lbf | C1 ISO - Dynamic Radial Rating N/A 80500 N18091 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7216 BM/CN | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 69500 N15621 lbf | C1 ISO - Dynamic Radial Rating N/A 80500 N18093 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7216 BTN1/CN | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 69500 N15621 lbf | C1 ISO - Dynamic Radial Rating N/A 80500 N18093 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7312 BTN1 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 60000 N13486 lbf | C1 ISO - Dynamic Radial Rating N/A 84900 N19082 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7312 BM/CN | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 60000 N13486 lbf | C1 ISO - Dynamic Radial Rating N/A 84900 N19082 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7312 BTN1/CN | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 60000 N13486 lbf | C1 ISO - Dynamic Radial Rating N/A 84900 N19082 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7312 BM/UL | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 60000 N13486 lbf | C1 ISO - Dynamic Radial Rating N/A 84900 N19082 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7312 BTN1/UL | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 60000 N13486 lbf | C1 ISO - Dynamic Radial Rating N/A 84900 N19082 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7312 BJ | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 60000 N13486 lbf | C1 ISO - Dynamic Radial Rating N/A 84900 N19082 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7312 BJ/CN | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 60000 N13486 lbf | C1 ISO - Dynamic Radial Rating N/A 84900 N19082 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7313 BTN1 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7313 BM/CN | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7313 BTN1/CN | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7313 BM/UL | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7313 BTN1/UL | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7313 BJ | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7218 BM/CN | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 93700 N21060 lbf | C1 ISO - Dynamic Radial Rating N/A 106600 N23960 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7218 BJ | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 93700 N21066 lbf | C1 ISO - Dynamic Radial Rating N/A 106600 N23966 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7314 BTN1 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7314 BM/CN | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7314 BTN1/CN | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7314 BM/UL | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7314 BTN1/UL | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7314 BJ | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7219 BM/CN | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 100700 N22634 lbf | C1 ISO - Dynamic Radial Rating N/A 115800 N26028 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |