Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
7304 BTN1/UL | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9700 N2180 lbf | C1 ISO - Dynamic Radial Rating N/A 17300 N3888 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7305 BJ | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 14100 N3169 lbf | C1 ISO - Dynamic Radial Rating N/A 24400 N5484 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7305 BM/CN | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 14100 N3169 lbf | C1 ISO - Dynamic Radial Rating N/A 24400 N5484 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7305 BTN1 | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 14100 N3169 lbf | C1 ISO - Dynamic Radial Rating N/A 24400 N5484 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7305 BTN1/CN | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 14100 N3169 lbf | C1 ISO - Dynamic Radial Rating N/A 24400 N5484 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7305 BTN1/UL | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 14100 N3169 lbf | C1 ISO - Dynamic Radial Rating N/A 24400 N5484 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7306 BJ | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7306 BM/CN | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7306 BM/UL | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7306 BTN1 | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7306 BTN1/CN | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7306 BTN1/UL | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7307 BJ | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7307 BM/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7307 BM/UL | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7307 BTN1 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7307 BTN1/CN | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7307 BTN1/UL | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7308 BJ | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27700 N6226 lbf | C1 ISO - Dynamic Radial Rating N/A 42200 N9485 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7308 BM/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27700 N6226 lbf | C1 ISO - Dynamic Radial Rating N/A 42200 N9485 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7308 BM/UL | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27700 N6226 lbf | C1 ISO - Dynamic Radial Rating N/A 42200 N9485 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7308 BTN1 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27700 N6226 lbf | C1 ISO - Dynamic Radial Rating N/A 42200 N9485 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7308 BTN1/CN | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27700 N6226 lbf | C1 ISO - Dynamic Radial Rating N/A 42200 N9485 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7308 BTN1/UL | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27700 N6226 lbf | C1 ISO - Dynamic Radial Rating N/A 42200 N9485 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7309 BJ | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |