Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
7200 BTN1 | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2580 N580 lbf | C1 ISO - Dynamic Radial Rating N/A 5650 N1270 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7200 BTN1/CN | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | Bearing Width N/A 9 mm0.3543 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2580 N580 lbf | C1 ISO - Dynamic Radial Rating N/A 5650 N1270 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7201 BTN1 | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3700 N832 lbf | C1 ISO - Dynamic Radial Rating N/A 7400 N1663 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7201 BTN1/CN | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3700 N832 lbf | C1 ISO - Dynamic Radial Rating N/A 7400 N1663 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7201 BJ | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3700 N832 lbf | C1 ISO - Dynamic Radial Rating N/A 7400 N1663 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7201 BJ/CN | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | Bearing Width N/A 10 mm0.3937 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3700 N832 lbf | C1 ISO - Dynamic Radial Rating N/A 7400 N1663 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7202 BTN1 | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4300 N966 lbf | C1 ISO - Dynamic Radial Rating N/A 7900 N1775 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7202 BTN1/CN | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4300 N966 lbf | C1 ISO - Dynamic Radial Rating N/A 7900 N1776 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7202 BJ | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4300 N966 lbf | C1 ISO - Dynamic Radial Rating N/A 7900 N1775 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7202 BJ/CN | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4300 N966 lbf | C1 ISO - Dynamic Radial Rating N/A 7900 N1776 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7202 BTN1/2RSUL | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4300 N966 lbf | C1 ISO - Dynamic Radial Rating N/A 7900 N1775 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7301 BTN1 | d - Bore N/A 12 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 12 mm0.4724 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5000 N1124 lbf | C1 ISO - Dynamic Radial Rating N/A 10500 N2360 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7301 BJ | d - Bore N/A 12 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 12 mm0.4724 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5000 N1124 lbf | C1 ISO - Dynamic Radial Rating N/A 10500 N2360 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7301 BJ/CN | d - Bore N/A 12 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 12 mm0.4724 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5000 N1124 lbf | C1 ISO - Dynamic Radial Rating N/A 10500 N2361 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7203 BTN1 | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | Bearing Width N/A 12 mm0.4724 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5500 N1236 lbf | C1 ISO - Dynamic Radial Rating N/A 9900 N2225 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7203 BTN1/CN | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | Bearing Width N/A 12 mm0.4724 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5500 N1236 lbf | C1 ISO - Dynamic Radial Rating N/A 9900 N2225 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7203 BM/CN | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | Bearing Width N/A 12 mm0.4724 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5500 N1236 lbf | C1 ISO - Dynamic Radial Rating N/A 9900 N2225 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7203 BJ | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | Bearing Width N/A 12 mm0.4724 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5500 N1236 lbf | C1 ISO - Dynamic Radial Rating N/A 9900 N2225 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7302 BTN1 | d - Bore N/A 15 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 13 mm0.5118 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6600 N1483 lbf | C1 ISO - Dynamic Radial Rating N/A 13000 N2922 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7302 BTN1/CN | d - Bore N/A 15 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 13 mm0.5118 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6600 N1483 lbf | C1 ISO - Dynamic Radial Rating N/A 13000 N2922 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7302 BJ | d - Bore N/A 15 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 13 mm0.5118 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6600 N1483 lbf | C1 ISO - Dynamic Radial Rating N/A 13000 N2922 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7302 BJ/CN | d - Bore N/A 15 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 13 mm0.5118 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6600 N1483 lbf | C1 ISO - Dynamic Radial Rating N/A 13000 N2922 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7303 BTN1 | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8300 N1866 lbf | C1 ISO - Dynamic Radial Rating N/A 16000 N3596 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7303 BTN1/CN | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8300 N1866 lbf | C1 ISO - Dynamic Radial Rating N/A 16000 N3596 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7303 BTN1/UL | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8300 N1866 lbf | C1 ISO - Dynamic Radial Rating N/A 16000 N3596 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |