Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
7220 BM/CN | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 114000 N25623 lbf | C1 ISO - Dynamic Radial Rating N/A 130000 N29219 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7221 BM/CN | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 36 mm1.4173 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 120000 N26972 lbf | C1 ISO - Dynamic Radial Rating N/A 136000 N30568 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7222 BM/CN | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 144000 N32366 lbf | C1 ISO - Dynamic Radial Rating N/A 154000 N34614 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7224 BM/CN | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 162000 N36412 lbf | C1 ISO - Dynamic Radial Rating N/A 165000 N37086 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7226 BM/CN | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 174000 N39109 lbf | C1 ISO - Dynamic Radial Rating N/A 171000 N38435 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7204 BM/CL | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 7700 N1731 lbf | C1 ISO - Dynamic Radial Rating N/A 13300 N2989 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7205 BM/CL | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9400 N2113 lbf | C1 ISO - Dynamic Radial Rating N/A 14800 N3326 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7301 BTN1 | d - Bore N/A 12 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 12 mm0.4724 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5000 N1124 lbf | C1 ISO - Dynamic Radial Rating N/A 10500 N2360 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7302 BTN1 | d - Bore N/A 15 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 13 mm0.5118 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6600 N1483 lbf | C1 ISO - Dynamic Radial Rating N/A 13000 N2922 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7303 BTN1 | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8300 N1866 lbf | C1 ISO - Dynamic Radial Rating N/A 16000 N3596 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7304 BTN1 | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9700 N2180 lbf | C1 ISO - Dynamic Radial Rating N/A 17300 N3888 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7305 BTN1 | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 14100 N3169 lbf | C1 ISO - Dynamic Radial Rating N/A 24400 N5484 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7306 BTN1 | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 19300 N4338 lbf | C1 ISO - Dynamic Radial Rating N/A 31000 N6968 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7307 BTN1 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24200 N5439 lbf | C1 ISO - Dynamic Radial Rating N/A 38400 N8631 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7308 BTN1 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27700 N6226 lbf | C1 ISO - Dynamic Radial Rating N/A 42200 N9485 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7309 BTN1 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7310 BTN1 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44600 N10024 lbf | C1 ISO - Dynamic Radial Rating N/A 63000 N14160 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7311 BTN1 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 56500 N12699 lbf | C1 ISO - Dynamic Radial Rating N/A 79000 N17756 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7312 BTN1 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 60000 N13486 lbf | C1 ISO - Dynamic Radial Rating N/A 84900 N19082 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7313 BTN1 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7314 BTN1 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7315 BTN1 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 97500 N21914 lbf | C1 ISO - Dynamic Radial Rating N/A 125000 N28095 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7302 BTN1/CN | d - Bore N/A 15 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 13 mm0.5118 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6600 N1483 lbf | C1 ISO - Dynamic Radial Rating N/A 13000 N2922 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7303 BTN1/CN | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 8300 N1866 lbf | C1 ISO - Dynamic Radial Rating N/A 16000 N3596 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7304 BM/CN | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9700 N2180 lbf | C1 ISO - Dynamic Radial Rating N/A 17300 N3888 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |