Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
101 - 125 of 186 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

Sort by
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 40 º N/A 135000 N30343 lbf N/A 156000 N35063 lbf N/A Machined N/A Brass N/A CAD
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 40 º N/A 141300 N31759 lbf N/A 162300 N36479 lbf N/A Machined N/A Brass N/A CAD
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 40 º N/A 178000 N40008 lbf N/A 190000 N42705 lbf N/A Machined N/A Brass N/A CAD
N/A 105 mm N/A 225 mm8.8583 in N/A 49 mm1.9291 in N/A 40 º N/A 180000 N40457 lbf N/A 190000 N42705 lbf N/A Machined N/A Brass N/A CAD
N/A 110 mm N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 40 º N/A 207000 N46526 lbf N/A 213000 N47875 lbf N/A Machined N/A Brass N/A CAD
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8300 N1866 lbf N/A 16000 N3596 lbf N/A Molded N/A Polyamide N/A CAD
N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9700 N2180 lbf N/A 17300 N3888 lbf N/A Molded N/A Polyamide N/A CAD
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 40 º N/A 14100 N3169 lbf N/A 24400 N5484 lbf N/A Molded N/A Polyamide N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 40 º N/A 19300 N4338 lbf N/A 31000 N6968 lbf N/A Machined N/A Brass N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 40 º N/A 19300 N4338 lbf N/A 31000 N6968 lbf N/A Molded N/A Polyamide N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 40 º N/A 24200 N5439 lbf N/A 38400 N8631 lbf N/A Machined N/A Brass N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 40 º N/A 24200 N5439 lbf N/A 38400 N8631 lbf N/A Molded N/A Polyamide N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 40 º N/A 27700 N6226 lbf N/A 42200 N9485 lbf N/A Machined N/A Brass N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 40 º N/A 27700 N6226 lbf N/A 42200 N9485 lbf N/A Molded N/A Polyamide N/A CAD
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 40 º N/A 36800 N8271 lbf N/A 55000 N12362 lbf N/A Machined N/A Brass N/A CAD
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 40 º N/A 36800 N8271 lbf N/A 55000 N12362 lbf N/A Molded N/A Polyamide N/A CAD
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 40 º N/A 44600 N10024 lbf N/A 63000 N14160 lbf N/A Machined N/A Brass N/A CAD
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 40 º N/A 44600 N10024 lbf N/A 63000 N14160 lbf N/A Molded N/A Polyamide N/A CAD
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 40 º N/A 56500 N12699 lbf N/A 79000 N17756 lbf N/A Machined N/A Brass N/A CAD
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 40 º N/A 56500 N12699 lbf N/A 79000 N17756 lbf N/A Molded N/A Polyamide N/A CAD
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 40 º N/A 60000 N13486 lbf N/A 84900 N19082 lbf N/A Machined N/A Brass N/A CAD
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 40 º N/A 60000 N13486 lbf N/A 84900 N19082 lbf N/A Molded N/A Polyamide N/A CAD
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 40 º N/A 75500 N16970 lbf N/A 102000 N22926 lbf N/A Machined N/A Brass N/A CAD
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 40 º N/A 75500 N16970 lbf N/A 102000 N22926 lbf N/A Molded N/A Polyamide N/A CAD
N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 40 º N/A 86000 N19330 lbf N/A 114000 N25623 lbf N/A Machined N/A Brass N/A CAD
101 - 125 of 186 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »