All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Angular Contact Spherical Plain Bearings > Aurora Bearing GACZ…S Series, Angular Contact Spherical Plain Bearings – Inch - Open > View Items  

Aurora Bearing GACZ…S Series, Angular Contact Spherical Plain Bearings – Inch - Open

Check up to five results to perform an action.


  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - protective coated for corrosion resistance.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 21 of 21 1 

Part Number

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

Spherical. Dia. Ref.

a - Misalign. Angle

Static Thrust Load Capacity

CAD

GACZ008S .5000 in .8750 in .270 in .190 in .719 in 7 º 4,046 lb CAD Icon (for items table)
GACZ010S .6250 in 1.0625 in .340 in .250 in .899 in 6 º 6,969 lb CAD Icon (for items table)
GACZ012S .7500 in 1.2500 in .410 in .310 in 1.080 in 6 º 10,566 lb CAD Icon (for items table)
GACZ014S .8750 in 1.4375 in .480 in .380 in 1.258 in 5.5 º 14,837 lb CAD Icon (for items table)
GACZ016S 1.0000 in 1.6250 in .550 in .440 in 1.437 in 6 º 19,558 lb CAD Icon (for items table)
GACZ020S 1.2500 in 2.0000 in .700 in .550 in 1.795 in 6 º 31,922 lb CAD Icon (for items table)
GACZ022S 1.3750 in 2.1875 in .770 in .600 in 1.937 in 4 º 35,743 lb CAD Icon (for items table)
GACZ024S 1.5000 in 2.4375 in .840 in .660 in 2.155 in 5.5 º 44,286 lb CAD Icon (for items table)
GACZ028S 1.7500 in 2.8125 in .980 in .790 in 2.515 in 6 º 61,370 lb CAD Icon (for items table)
GACZ032S 2.0000 in 3.1875 in 1.130 in .920 in 2.875 in 5.5 º 82,052 lb CAD Icon (for items table)
GACZ036S 2.2500 in 3.5625 in 1.270 in 1.050 in 3.235 in 5.5 º 104,757 lb CAD Icon (for items table)
GACZ040S 2.5000 in 3.9375 in 1.420 in 1.180 in 3.590 in 5 º 132,407 lb CAD Icon (for items table)
GACZ044S 2.7500 in 4.3750 in 1.560 in 1.275 in 3.950 in 5 º 156,011 lb CAD Icon (for items table)
GACZ048S 3.0000 in 4.7500 in 1.710 in 1.405 in 4.312 in 5 º 188,382 lb CAD Icon (for items table)
GACZ052S 3.2500 in 5.1250 in 1.860 in 1.545 in 4.675 in 5 º 223,676 lb CAD Icon (for items table)
GACZ056S 3.5000 in 5.5000 in 2.000 in 1.675 in 5.040 in 5 º 262,342 lb CAD Icon (for items table)
GACZ060S 3.7500 in 5.8750 in 2.150 in 1.805 in 5.390 in 4.5 º 303,030 lb CAD Icon (for items table)
GACZ064S 4.0000 in 6.2500 in 2.300 in 1.935 in 5.750 in 4.5 º 347,316 lb CAD Icon (for items table)
GACZ072S 4.5000 in 7.0000 in 2.590 in 2.195 in 6.475 in 4.5 º 447,352 lb CAD Icon (for items table)
GACZ080S 5.0000 in 7.7500 in 2.880 in 2.455 in 7.190 in 4.5 º 551,884 lb CAD Icon (for items table)
GACZ096S 6.0000 in 8.7500 in 3.100 in 2.615 in 8.156 in 4.5 º 664,284 lb CAD Icon (for items table)
  Results 1 - 21 of 21 1