All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Angular Contact Spherical Plain Bearings
>
Aurora Bearing GAC…T Series, Angular Contact Spherical Plain Bearings – Metric – PTFE Lined
>
View Items
Aurora Bearing GAC…T Series, Angular Contact Spherical Plain Bearings – Metric – PTFE Lined
Check up to five results to perform an action.
Ball – 52100 steel - heat treated - hard chrome plated.
Race – 52100 steel - heat treated - PTFE lined.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 29 of 29
1
2
Part Number
B - Ball Bore Dia. Max.
D - Race Outside Dia. Max.
W - Ball Width Max.
H - Race Width Max.
Spherical. Dia. Ref.
a - Misalign. Angle
Static Thrust Load Capacity
CAD
GAC170T
170.000
mm
260.000
mm
57.00
mm
55.00
mm
246.00
mm
1.0
º
5,200 kN
GAC180T
180.000
mm
280.000
mm
64.00
mm
61.00
mm
260.00
mm
1.0
º
6,100 kN
GAC190T
190.000
mm
290.000
mm
64.00
mm
62.00
mm
275.00
mm
0.5
º
6,560 kN
GAC200T
200.000
mm
310.000
mm
70.00
mm
66.00
mm
290.00
mm
1.5
º
7,360 kN
Results 26 - 29 of 29
1
2